TLVH432
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
1.5% low-voltage wide-operating current adjustable precision shunt regulator (reverse pinout)

 

Reference designs

65W (130W Surge) Flyback Power Supply for Laptop Adapter Apps w/85-265VAC Input Reference Design

The PMP9208 is a power adapter reference design for 19.5V output, constant voltage / constant current, 65W flyback power supply with 130W surge capability. Primary side regulation eliminates feedback opto-coupler and provides 1% regulation down to no-load. Average efficiency of > 89% and no load (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

CAD/CAE symbols

Part# Package | Pins CAD File (.bxl) STEP Model (.stp)
TLVH432 Download Download
Download -

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Please follow the instructions below to view the CAD symbols:

Step 1: Download and install the Ultra Librarian software

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.

Step 3: Open the .bxl file with the Ultra Librarian software.

You can always access the complete CAD/CAE Symbols database at //webench.ti.com/cad/

Both PCB footprints and schematic symbols are available for download in a vendor neutral format, which can then be exported to the leading EDA CAD/CAE design tools using the Ultra Librarian Reader. The reader is available as a free download.

The UL Reader is a subset of the Ultra Librarian toolset that can generate, import, and export components and their attributes in virtually any EDA CAD/CAE format.