Packaging information
| Package | Pins SOIC (DVF) | 10 |
| Operating temperature range (°C) -40 to 125 |
| Package qty | Carrier 1,000 | LARGE T&R |
Features for the TMCS1143
- High continuous current capability: 125ARMS
- Robust reinforced isolation
- High accuracy
- Sensitivity error: ±0.2%
- Sensitivity thermal drift: ±20ppm/°C
- Sensitivity lifetime drift: ±0.2%
- Offset error: ±0.2mV
- Offset thermal drift: ±4µV/°C
- Offset lifetime drift: ±0.2mV
- Non-linearity: ±0.1%
- High immunity to external magnetic fields
- Precision zero-current reference output
- Fast Response
- Signal bandwidth: 275kHz
- Response time: 1µs
- Propagation delay: 110ns
- Overcurrent detection response: 100ns
- Operating supply range: 3V to 5.5V
- Bidirectional and unidirectional current sensing
- Multiple sensitivity options:
- Ranging from 12mV/A to 100mV/A
- Safety related certifications (planned)
- UL 1577 Component Recognition Program
- IEC/CB 62368-1
Description for the TMCS1143
The TMCS1143 is a galvanically isolated Hall-effect current sensor with industry leading isolation and accuracy. An output voltage proportional to the input current is provided with excellent linearity and low drift at all sensitivity options. Precision signal conditioning circuitry with built-in drift compensation is capable of less than 1.5% maximum sensitivity error over temperature and lifetime with no system level calibration, or less than 1% maximum sensitivity error including both lifetime and temperature drift with a one-time calibration at room temperature.
AC or DC input current flows through an internal conductor generating a magnetic field measured by integrated, on-chip, Hall-effect sensors. Core-less construction eliminates the need for magnetic concentrators. Differential Hall sensors reject interference from stray external magnetic fields. Low conductor resistance increases measurable current ranges up to ±160A while minimizing power loss and easing thermal dissipation requirements. Insulation capable of withstanding 5kVRMS, coupled with a minimum of 8.8mm creepage and clearance, provides high levels of reliable lifetime reinforced working voltage. Integrated shielding enables excellent common-mode rejection and transient immunity.
Fixed sensitivity allows the device to operate from a single 3V to 5.5V power supply, eliminating ratiometry errors and improving supply noise rejection.