TMCS1170B7FQVAPR

ACTIVE

100V Hall-effect current sensor with ambient field rejection in a small QFN package | VAP | 12 | -40 to 125

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
RoHS No
REACH Affected
MSL rating / Peak reflow Call TI
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins VQFN-HR (VAP) | 12
Operating temperature range (°C) -40 to 125
Package qty | Carrier 3,000 | LARGE T&R

Features for the TMCS1170

  • Small 3mm × 3mm low profile QFN package
  • High continuous current capability: 60ARMS
    • Low loss 0.6mΩ conductor
  • ±100V Functional isolation
  • Current sense accuracy
    • Sensitivity error: ±1%, typical
    • Sensitivity error: ±2.85% , TA = 25°C to 125°C
    • Offset error: ±15mV, TA = 25°C to 125°C
    • Offset lifetime drift: ±20mV
  • High immunity to external magnetic fields
  • Built- In Overcurrent Detection
    • Signal bandwidth: 285kHz
    • Output propagation delay: 300ns
    • Overcurrent detection response: 1.3µs
  • Operating supply range: 3V to 5.5V
  • Bidirectional and unidirectional current sensing
  • Multiple sensitivity options:
    • Ranging from 26.4mV/A to 200mV/A

Description for the TMCS1170

The TMCS1170 is a galvanically isolated Hall-effect current sensor with 100V functional isolation in a small QFN package. An output voltage proportional to the input current is provided with excellent linearity and low drift at all sensitivity options. Signal conditioning circuitry with built-in drift compensation is capable of less than 2.85% maximum sensitivity error over temperature with less than 3% lifetime shift with no system level calibration.

AC or DC input current flows through an internal conductor generating a magnetic field measured by integrated on-chip Hall-effect sensors. Core-less construction eliminates the need for magnetic concentrators. Differential Hall sensors reject interference from stray external magnetic fields. Low conductor resistance increases measurable current ranges up to ±60A while minimizing power loss and easing thermal dissipation requirements. Integrated shielding enables excellent common-mode rejection and transient immunity.

Fixed sensitivity allows the device to operate from a single 3V to 5.5V power supply, eliminating ratiometry errors and improving supply noise rejection. The small solution size, current capability, and ambient field rejection make the device an ideal solution for monitoring currents in tight spaces.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more