TMDSICE3359 AM3359 Industrial Communications Engine (ICE) angled board image

TMDSICE3359

AM3359 Industrial Communications Engine

Pricing

Qty Price
+

Features for the TMDSICE3359

Hardware Specifications

  • AM3359 Arm® Cortex-A8 processors
  • DDR3, NOR Flash, SPI Flash
  • OLED display
  • TPS65910 Power management
  • USB cable for debug
  • RoHS Compliant

Software and Tools


Connectivity

  • PROFIBUS interface
  • CANOpen
  • Ethernet/IP
  • EtherCAT
  • PROFINET
  • SERCOS_III
  • Digital inputs and outputs (I/O)
  • SPI
  • UART
  • JTAG (via USB)


System Requirements

For evaluation of sample industrial applications:

  • EtherCAT/PROFIBUS master/PLC equipment to communicate with the TI ICE (not included)

For development of customer application:

  • Windows XP/7 based workstation
  • Code Composer Studio IDE v5 (download available on CCS Download page)

Description for the TMDSICE3359

The AM3359 Industrial Communications Engine (ICE) is a development platform targeted for systems that specifically focus on the industrial communications capabilities of the Sitara AM335x Arm® Cortex™-A8 processors.

The AM335x Arm Cortex-A8 processors integrate the Programmable Real-time Unit (PRU) that has been architected to implement the real-time communication technologies used in a broad range of industrial automation equipment. It enables low foot print designs with minimal external components and with best in class low power performance.

TMDSICE3359 is a revised version of TMDXICE3359 with production AM3359 silicon and a notable improvements including:

    • Option of controlling the Ethernet ports from PRU or from 2-port GbE switch
    • On-board OLED display
    • DDR3 memory
    • Support for larger NOR Flash upto 32Mb
      • Industrial communication modules
      • Industrial communication interfaces for sensors and input/output (I/O) systems
      • Industrial communication gateways
      • Industrial drives with integrated communications
      • Motor feedback systems

Target Applications

    The ICE hardware and included software is designed to help integrate the industrial communications interfaces in a broad range of industrial systems. Some of these are listed below.

Pricing

Qty Price
+