TMF0008PSR

ACTIVE

8Kb FRAM with 64-bit unique ID, Single Wire SDQ™ interface compatible with 1-Wire® protocol | PS | 8 | -10 to 85

ACTIVE Custom reel may be available
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins SOP (PS) | 8
Operating temperature range (°C) -10 to 85
Package qty | Carrier 2,000 | LARGE T&R

Features for the TMF0008

  • 7680 Bits of FRAM for storage of user-programmable configuration data partitioned into multiple pages
  • Single-wire interface to reduce circuit board routing
  • Communicates at 15.4Kbps (standard Speed) and 90Kbps (overdrive Speed)
  • Switch-point hysteresis and filtering embedded in the device to improve performance in the presence of noise
  • IEC 61000-4-2 level 4 ESD protection (±8kV contact, ±15kV air, typical)
  • Factory-programmed unique 64-bit identification number
  • Operating temperature range: -10°C to 85°C
  • Operating voltage range: 5V ±5% (standard and overdrive speed)
  • Operating voltage range: 3.3V ±5% (standard speed only)
  • Available in TO-92 (LP), WSON (DRS) and SO (PS) packages

Description for the TMF0008

The TMF0008 is an 8K bits serial Non-Volatile Memory (NVM) device containing a unique factory-programmed 48-bit identification number and 8-bit family code. The memory is FRAM-based and has higher endurance (106 R/W cycles) compared to other NVM technologies.

The device communicates over a SDQ™ single-wire interface and supports both 15.4Kbps and 90Kbps speeds. The SDQ pin acts as communication and power for the device. The memory is organized as thirty memory pages of 256 bits each. Data is written to a 32-byte scratchpad for verification before being copied to FRAM memory.

The device operates at two supply voltage ranges: 3.3V ±5% and 5V ±5% and is specified from -10°C to 85°C range. This operating range covers most applications and at the same time enables optimized design for low-cost development.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more