TMF0064DRPR

ACTIVE

64Kb FRAM with 64-bit unique ID, Single Wire SDQ™ interface compatible with 1-Wire® protocol | DRP | 6 | -10 to 85

ACTIVE Custom reel may be available
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins VSON (DRP) | 6
Operating temperature range (°C) -10 to 85
Package qty | Carrier 3,000 | LARGE T&R

Features for the TMF0064

  • 64768 Bits of FRAM for storage of user-programmable configuration data partitioned into multiple pages
  • Single-wire interface (1-Wire compatible) to reduce circuit board routing
  • Communicates using single-wire protocol: 15.4 kbps (standard Speed) and 90 kbps (Overdrive Speed)
  • Switch-point hysteresis and filtering embedded in the device to improve performance in the presence of noise
  • IEC 61000-4-2 level 4 ESD protection (±8kV contact, ±15kV air, typical)
  • Factory-programmed unique 64-bit identification number
  • Operating temperature range: -10°C to 85°C
  • Operating voltage range: 5V ±5% (standard and overdrive speed)
  • Operating voltage range: 3.3V ±5% (standard speed only)
  • Available in TO-92 (LP) and VSON (DRS) packages

Description for the TMF0064

The TMF0064 is a 64Kbit serial non-volatile memory (NVM) device containing a unique factory-programmed 48-bit identification number and an 8-bit family code. The memory is FRAM-based and has high endurance (106 R/W cycles) in comparison to alternate NVM technologies.

The device communicates over an SDQ™ single wire serial interface compatible with 1-wire® protocol and supports both 15.4kbps and 90kbps speeds. The SDQ™ single wire serial interface pin acts as both the communication and power pin for the device. The memory is organized as 253 memory pages with 256 bits per page. Data is first written to a 32-byte scratchpad. The data is verified before copying to FRAM memory.

The device operates at two supply voltage ranges, 3.3V ±5% and 5V ±5%, and is specified from -10°C to 85°C. The operating range covers most applications and enables peak design for low-cost development.

1-Wire® is a registered trademark of Maxim Integrated Products, Inc.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more