Product details

Local sensor accuracy (max) 2 Type Local Operating temperature range (°C) -40 to 125 Supply voltage (min) (V) 1.4 Interface type I2C, SMBus Supply voltage (max) (V) 3.6 Features ALERT, NIST traceable, One-shot conversion Supply current (max) (µA) 10 Temp resolution (max) (Bits) 12 Remote channels (#) 0 Addresses 4 Rating Automotive TI functional safety category Functional Safety-Capable
Local sensor accuracy (max) 2 Type Local Operating temperature range (°C) -40 to 125 Supply voltage (min) (V) 1.4 Interface type I2C, SMBus Supply voltage (max) (V) 3.6 Features ALERT, NIST traceable, One-shot conversion Supply current (max) (µA) 10 Temp resolution (max) (Bits) 12 Remote channels (#) 0 Addresses 4 Rating Automotive TI functional safety category Functional Safety-Capable
SOT-5X3 (DRL) 6 2.56 mm² 1.6 x 1.6
  • AEC-Q100 Qualified With:
    • Temperature Grade 1: –40°C to 125°C Ambient Operating Temperature Range
    • HBM ESD Classification Level 2
    • CDM ESD Classification Level C6
  • SOT563 Package (1.6 mm × 1.6 mm) is a 68% Smaller Footprint than SOT23
  • Accuracy Without Calibration:
    • 2°C (Maximum) From –25°C to 85°C
    • 3°C (Maximum) From –40°C to 125°C
  • Low Quiescent Current:
    • 10-µA Active (Maximum)
    • 1-µA Shutdown (Maximum)
  • Supply Range: 1.4 V to 3.6 V
  • Resolution: 12 Bits
  • Digital Output: SMBus™, Two-Wire, and I2C Interface Compatibility
  • NIST Traceable
  • AEC-Q100 Qualified With:
    • Temperature Grade 1: –40°C to 125°C Ambient Operating Temperature Range
    • HBM ESD Classification Level 2
    • CDM ESD Classification Level C6
  • SOT563 Package (1.6 mm × 1.6 mm) is a 68% Smaller Footprint than SOT23
  • Accuracy Without Calibration:
    • 2°C (Maximum) From –25°C to 85°C
    • 3°C (Maximum) From –40°C to 125°C
  • Low Quiescent Current:
    • 10-µA Active (Maximum)
    • 1-µA Shutdown (Maximum)
  • Supply Range: 1.4 V to 3.6 V
  • Resolution: 12 Bits
  • Digital Output: SMBus™, Two-Wire, and I2C Interface Compatibility
  • NIST Traceable

The TMP102-Q1 device is a digital temperature sensor ideal for NTC and PTC thermistor replacement where high accuracy is required. The device offers an accuracy of ±0.5°C without requiring calibration or external component signal conditioning. Device temperature sensors are highly linear and do not require complex calculations or lookup tables to derive the temperature. The on-chip 12-bit ADC offers resolutions down to 0.0625°C.

The 1.6-mm × 1.6-mm SOT563 package is 68% smaller footprint than an SOT23 package. The TMP102-Q1 device features SMBus, two-wire, and I2C interface compatibility, and allows up to four devices on one bus. The device also features an SMBus alert function. The device is specified to operate over supply voltages from 1.4 V to 3.6 V with the maximum quiescent current of 10 µA over the full operating range.

The TMP102-Q1 device is designed for extended temperature measurement in a variety of communication, computer, consumer, environmental, industrial, and instrumentation applications. The device is specified for operation over a temperature range of –40°C to 125°C.

The TMP102-Q1 production units are 100% tested against sensors that are NIST-traceable and are verified with equipment that are NIST-traceable through ISO/IEC 17025 accredited calibrations.

The TMP102-Q1 device is a digital temperature sensor ideal for NTC and PTC thermistor replacement where high accuracy is required. The device offers an accuracy of ±0.5°C without requiring calibration or external component signal conditioning. Device temperature sensors are highly linear and do not require complex calculations or lookup tables to derive the temperature. The on-chip 12-bit ADC offers resolutions down to 0.0625°C.

The 1.6-mm × 1.6-mm SOT563 package is 68% smaller footprint than an SOT23 package. The TMP102-Q1 device features SMBus, two-wire, and I2C interface compatibility, and allows up to four devices on one bus. The device also features an SMBus alert function. The device is specified to operate over supply voltages from 1.4 V to 3.6 V with the maximum quiescent current of 10 µA over the full operating range.

The TMP102-Q1 device is designed for extended temperature measurement in a variety of communication, computer, consumer, environmental, industrial, and instrumentation applications. The device is specified for operation over a temperature range of –40°C to 125°C.

The TMP102-Q1 production units are 100% tested against sensors that are NIST-traceable and are verified with equipment that are NIST-traceable through ISO/IEC 17025 accredited calibrations.

Download View video with transcript Video
Information

Request more information

NIST calibration documentation is available. Request now

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
TMP112-Q1 ACTIVE Automotive ±0.5°C 1.4V to 3.6V digital temperature sensor with I2C/SMBus in 2.56mm2 package 0.5°C accuracy in same SOT package

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet TMP102-Q1 Low-Power Digital Temperature Sensor With SMBus and Two-Wire Serial Interface in SOT563 datasheet (Rev. E) PDF | HTML 07 Sep 2021
Technical article Achieving accurate temperature and humidity sensing in ADAS sensor modules PDF | HTML 28 Jan 2022
Application brief Improving System Reliability in Auto and Ind. Cameras w/ AccurateTemp. Sensing PDF | HTML 03 Jan 2022
Functional safety information TMP102-Q1 Functional Safety FIT Rate and FMD PDF | HTML 11 Oct 2021
Technical article How to maximize powertrain efficiency and reliability with high-accuracy temperatu PDF | HTML 10 May 2021
Technical article What are the advantages of an automotive temperature sensor IC compared to an NTC? PDF | HTML 13 Jun 2018

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DIP-ADAPTER-EVM — DIP adapter evaluation module

Speed up your op amp prototyping and testing with the DIP adapter evaluation module (DIP-ADAPTER-EVM), which provides a fast, easy and inexpensive way to interface with small surface-mount ICs. You can connect any supported op amp using the included Samtec terminal strips or wire them (...)

User guide: PDF
Not available on TI.com
Evaluation board

TMP112EVM — TMP112 high-precision, low-power, digital temperature sensor evaluation module

The TMP112EVM allows users to evaluate the performance of the TMP112 digital temperature sensor. The evaluation module (EVM) comes in a USB-stick form factor, with an onboard MSP430F5528 microcontroller that interfaces with both the host computer and the TMP112 device using an I²C interface. (...)

User guide: PDF
Simulation model

TMP102, TMP112 IBIS Model

SBFM009.ZIP (63 KB) - IBIS Model
Reference designs

TIDA-01168 — Bidirectional DC/DC Converter Reference Design for 12-V/48-V Automotive Systems

The TIDA-01168 reference design is a four-phase, bidirectional DC-DC converter development platform for 12-V/48-V automotive systems. The system uses two LM5170-Q1 current controllers and a TMS320F28027F microcontroller (MCU) for the power stage control. LM5170-Q1 subsystems use average current (...)
Design guide: PDF
Schematic: PDF
Package Pins Download
SOT-5X3 (DRL) 6 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos