TMP110D3IDPWR

ACTIVE

±1.0°C accurate I²C temperature sensor with alert in compact X2SON package | DPW | 5 | -40 to 125

ACTIVE Custom reel may be available
Same as: TMP110D3IDPWR.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins X2SON (DPW) | 5
Operating temperature range (°C) -40 to 125
Package qty | Carrier 3,000 | LARGE T&R

Features for the TMP110

  • Ultra-small, leadless X2SON-5 package
    • Package size: 0.8 × 0.8 × 0.4mm
  • Wide operating ranges
    • V+ operating range: 1.14V to 5.5V
    • Temperature range: -40°C to 125°C
  • Accuracy holds across temperature
    • ±1.0°C (maximum) from -40°C to 125°C
  • 12-bit resolution: 0.0625°C (LSB)
  • Flexible digital interface
    • I2C and SMBus compatible
    • I3C Mixed Bus co-existence capable
  • Pinout and software compatible upgrades
    • ±0.5°C → TMP112 (X2SON package)
  • Low supply current
    • 55µA Active current (typical)
    • 0.15µA Shutdown current (typical)
    • 3.2µA Average current (typical) at 1Hz
  • Software compatible with Industry-Standard
  • Two (2) pinout options available
    • ALERT Pin: TMP110D0, TMP110D1, TMP110D2, TMP110D3
    • Address Pin: TMP110D
  • GUI-Based C-Code Generator

Description for the TMP110

The TMP110 is a I2C-compatible digital temperature sensor in an ultra-small (0.64mm2) 5-pin package. The small size and height package optimizes volume constrained systems where DSBGA packages can be considered unsuitable. Unlike DSBGA packages of comparable size, TMP110 provides a 5th pin that can either be used as an address pin or alert pin, providing flexibility for both scalability of number of sensors or monitoring critical thermal events.

The TMP110 offers an accuracy of ±1.0°C across the temperature range with an on-chip 12-bit analog-to-digital converter (ADC) that provides a temperature resolution of 0.0625°C.

The TMP110 is designed to operate from a supply range as low as 1.14V, with a low average and shutdown current of 3.2µA (at 1Hz) and 0.15µA, respectively, allowing for an on-demand temperature conversion and maximizing of battery life. The supply can also be raised to as high as 5.5V for a range of industrial applications.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more