TMP112-Q1
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Automotive 1.4V-Capable ±0.5°C Temperature Sensor With Alert Function and I2C/SMBus

 

Models (1)

Title Category Type Date
TMP102, TMP112 IBIS Model IBIS Model ZIP 23 Sep 2010

Design kits & evaluation modules (5)

Name Part# Type
DIP Adapter Evaluation Module DIP-ADAPTER-EVM Evaluation Modules & Boards
IWR6843 intelligent mmWave overhead detection sensor (ODS) antenna plug-in module IWR6843ISK-ODS Evaluation Modules & Boards
IWR6843 intelligent mmWave sensor antenna-on-package (AoP) evaluation module IWR6843AOPEVM Evaluation Modules & Boards
IWR6843 intelligent mmWave sensor standard antenna plug-in module IWR6843ISK Evaluation Modules & Boards
TMP112 high-precision, low-power, digital temperature sensor evaluation module TMP112EVM Evaluation Modules & Boards

Reference designs

Imaging radar using cascaded mmWave sensor reference design

This reference design uses a cascaded imaging radar radio-frequency (RF) system. Cascaded radar devices can support long-range radar (LRR) beamforming applications, as well as medium-range radar (MRR) and short-range radar (SRR) multiple-input multiple-output (MIMO) applications with (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

Software (1)

TMP112EVM GUI Software and Source  (ZIP 147351 KB )    18 Aug 2014