Packaging information
| Package | Pins DSBGA (YBG) | 6 |
| Operating temperature range (°C) -40 to 125 |
| Package qty | Carrier 3,000 | LARGE T&R |
Features for the TMP113
- Available in WCSP package:
- Body size (DSBGA-6): 1.5 × 1.0 × 0.525mm
- Wide operating ranges
- V+ operating range: 1.4V to 5.5V
- Temperature range: -40°C to 125°C
- Accuracy holds across temperature
- ±0.1°C (typical) at 25°C
- ±0.3°C (maximum) from -25°C to 85°C
- ±0.5°C (maximum) from -40°C to 125°C
- 12-bit resolution: 0.0625°C (LSB)
- Flexible digital interface
- I2C and SMBus compatible
- I3C Mixed Bus co-existence capable
- Low supply current
- 3.4µA Average current (typical) at 4Hz
- 1.4µA Average current (typical) at 1Hz
- 70nA Shutdown current (typical)
- Only 2m°C/V DC power supply rejection over wide supply range of 1.4V to 5.5V
- Safety and compliance
- NIST Traceable
- Software compatible with normal mode of Industry-Standard
-
Available compatible dual source device in the market
Description for the TMP113
The TMP113 is a I2C-compatible digital temperature sensor in a 6-pin WCSP-package. The TMP113 offers an accuracy of ±0.3°C across the -25°C to 85°C temperature range with an on-chip 12-bit analog-to-digital converter (ADC) that provides a temperature resolution of 0.0625°C.
The TMP113 is designed to operate from a supply range as low as 1.4V, with a low average and shutdown current of 1.4µA (at 1Hz) and 70nA, allowing for an on-demand temperature conversion and maximizing of battery life. At the same time the supply can be raised to as high as 5.5V for a range of industrial applications with only 2m°C/V DC power supply rejection. This device has a very fast thermal step response equal to 0.2s with flexible PCB.
The TMP113 production units are 100% tested against sensors that are NIST-traceable and are verified with equipment that are NIST-traceable through ISO/IEC 17025 accredited calibrations.
Similar devices in terms of software are available.