TMP114DIYMTR

ACTIVE

0.15-mm height, 1.2-V capable temperature sensor with 0.2°C accuracy | YMT | 4 | -40 to 125

ACTIVE Custom reel may be available
Same as: TMP114DIYMTR.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPd
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins PICOSTAR (YMT) | 4
Operating temperature range (°C) -40 to 125
Package qty | Carrier 3,000 | LARGE T&R

Features for the TMP114

  • High accuracy
    • TMP114:
      • ±0.2°C maximum from 20°C to 50°C
      • ±0.3°C maximum from –10°C to 80°C
      • ±0.5°C maximum from –40°C to 125°C
    • TMP114N:
      • ±1°C maximum from –40°C to 125°C
  • Operating temperature range: –40°C to 125°C
  • 16-bit resolution: 0.0078°C (LSB)
  • Low power consumption:
    • Average supply current: 0.7 µA
    • Shutdown current: 0.16 µA
  • Supply range: 1.08 V to 1.98 V
  • Response time: 300 ms
  • 1.2-V compatible logic inputs independent of supply voltage
  • I 2C and SMBus compatible interface
  • 50-ns spike filter to coexist on I3C mixed bus
  • Optional Cyclic Redundancy Check (CRC)
  • Adjustable averaging
  • Adjustable conversion time and period
  • Continuous or one-shot conversion mode
  • Temperature alert status with hysteresis
  • NIST traceability
  • Ultra-thin 4-ball PicoStar (DSBGA) package with 0.15-mm height

Description for the TMP114

The TMP114 is a high accuracy, I 2C-compatible digital temperature sensor in an ultra-thin (0.15 mm) 4-pin package. The small size and low height of the TMP114 package optimizes volume constrained systems and enables novel placement of the sensor under other surface mount components for the fastest and most accurate temperature measurement.

The TMP114 has an accuracy of ±0.2°C and offers an on-chip 16-bit analog-to-digital converter (ADC) that provides a temperature resolution of 0.0078°C. The TMP114 is 100% tested on a production setup that is NIST traceable.

To maximize battery life, the TMP114 is designed to operate from a supply voltage range of 1.08 V to 1.98 V, with a low average supply current of less than 0.7 µA.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more