TMP139AIYAHR

ACTIVE

JEDEC DDR5 temperature sensor with 0.5 °C accuracy | YAH | 6 | -40 to 125

ACTIVE Custom reel may be available
Same as: TMP139AIYAHR.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material SnAgCu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins DSBGA (YAH) | 6
Operating temperature range (°C) -40 to 125
Package qty | Carrier 12,000 | JUMBO T&R

Features for the TMP139

  • Supports JEDEC JESD302-1 DDR5 Grade B temperature sensor
  • Exceeds JEDEC temperature accuracy specification:
    • ±0.25°C typical
    • ±0.5°C maximum (+75°C to +95°C)
    • ±0.75°C maximum (–40°C to +125°C)
  • Operating temperature range: –40°C to +125°C
  • Low power consumption:
    • 8.3-µA typical average quiescent current
    • 4.0-µA typical standby current
  • I/O power supply of 1 V
  • Core power supply of 1.8 V
  • Two wire serial bus interface (I 2C and I3C basic operation modes)
  • Up to 12.5-MHz data transfer rate in I3C basic mode
  • In Band Interrupt (IBI) for alerting host
  • Parity error check function for host writes
  • Packet error check function for host read and writes
  • 11-bit resolution: 0.25°C (1 LSB)
  • Standard 6-ball DSBGA (WCSP) package with 0.5-mm pitch

Description for the TMP139

The TMP139 is a high-accuracy temperature sensor with an I 2C / I3C compliant digital interface supporting In Band Interrupts (IBI). Supporting the interface requirements of JEDEC JESD302-1 for Grade-B devices, the TMP139 exceeds the temperature accuracy requirements of the specification, enabling higher performance DDR5 memory modules. Available in a compact 6-ball DSBGA package, TMP139 is designed for high-speed, high-accuracy and low-power thermal monitoring applications.

The TMP139 has a typical accuracy of ±0.25°C over the entire temperature range from –40°C to +125 °C and offers an on-chip 11-bit analog-to-digital converter (ADC) providing a temperature resolution of 0.25°C.

The TMP139 is designed to operate from a core power supply of 1.8 V and I/O power supply of 1 V, with a low typical average quiescent current of 8.3 µA when performing conversions every 125 ms.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more