TMP390A3DRLR

ACTIVE

Ultra-small, dual-channel (hot & cold trip), 0.5-µA, resistor-programmable temperature switch | DRL | 6 | -55 to 130

ACTIVE Custom reel may be available
Same as: TMP390A3DRLR.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAuAg
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins SOT-5X3 (DRL) | 6
Operating temperature range (°C) -55 to 130
Package qty | Carrier 4,000 | LARGE T&R

Features for the TMP390

  • Resistor programmable temperature trip points and hysteresis options
    • Resistor tolerances contribute zero error
    • Hysteresis options: 5°C, 10°C and 20°C
  • Separate outputs for overtemperature or undertemperature detection
    • Channel A (overtemperature): +30 to +124°C, 2°C steps
    • Channel B (undertemperature): –50 to +25°C, 5°C steps
  • Accuracy level options (maximum at −55°C to +130°C):
    • A2 Level: ±3.0°C (±1.5°C from 0°C to +70°C)
    • A3 Level: ±3.5°C (±2.0°C from 0°C to +70°C)
  • Ultra-low power consumption: 0.5 µA typical at 25°C
  • Supply voltage: 1.62 to 5.5 V
  • Open-drain outputs
  • Trip test function enables in-system testing
  • Available in a SOT-563 (1.60-mm × 1.20-mm), 6-pin package

Description for the TMP390

The TMP390 device is part of a family of ultra-low power, dual channel, resistor programmable temperature switches that enable protection and detection of system thermal events from –50°C to 130°C. The TMP390 offers independent overtemperature (hot) and undertemperature (cold) detection . The trip temperatures (TTRIP) and thermal hysteresis (THYST) options are programmed by two E96-series resistors (1% tolerance) on the SETA and SETB pins. Channel A resistors can range from 1.05 KΩ to 909 KΩ, representing one of 48 unique values. Channel B resistors can range from 10.5 KΩ to 909 KΩ

The value of the resistor to ground on SETA input sets the TTRIP threshold of Channel A. The value of the resistor to ground on SETB input sets the TTRIP threshold of Channel B, as well as the THYST options of 5°C, or 10°C for both channels, to prevent undesired digital output switching. When the SETB input is connected to ground, Channel A operates with 20°C hysteresis. Resistors accuracy has no impact to TTRIP accuracy.

To enable customer board-level manufacturing, the TMP390 supports a trip test function where the digital outputs are activated by exercising the SETA or SETB pin.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more