TMP6331DYAT

OBSOLETE

1%, 100-kΩ linear thermistor in 0402, 0603/0805 packages | DYA | 2 | -40 to 150

OBSOLETE Custom reel may be available
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available
TMP6331DYAT is no longer in production
open-in-new Compare alternates

Drop-in replacement with upgraded functionality to the compared device.

TMP6331DYAR ACTIVE 1%, 100-kΩ linear thermistor in 0402, 0603/0805 packages | DYA | 2 | -40 to 150 Replacement

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TMP6331DYAR ACTIVE Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Quality information

Rating Catalog
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More TMP63 information

Packaging information

Package | Pins SOT-5X3 (DYA) | 2
Operating temperature range (°C) -40 to 150
Package qty | Carrier 250 | SMALL T&R

Features for the TMP63

  • Silicon-based thermistor with a positive temperature coefficient (PTC)
  • Linear resistance change across temperature
  • 100-kΩ nominal resistance at 25 °C (R25)
    • ±1% maximum (0 °C to 70 °C)
  • Wide operating temperature of –40 °C to +150 °C
  • Consistent sensitivity across temperature
    • 6400 ppm/°C TCR (25 °C)
    • 0.2% typical TCR tolerance across temperature range
  • Fast thermal response time of 0.6 s (DEC)
  • Long lifetime and robust performance
    • Built-in fail-safe in case of short-circuit failures
    • 0.3% typical long term sensor drift

Description for the TMP63

Get started today with the Thermistor Design Tool, offering complete resistance vs temperature table (R-T table) computation, other helpful methods to derive temperature and example C-code.

Linear thermistors offer linearity and consistent sensitivity across temperature to enable simple and accurate methods for temperature conversion. Low power consumption and a small thermal mass minimize the impact of self-heating. With built-in failsafe behavior at high temperatures and powerful immunity to environmental variation, these devices are designed for a long lifetime of high performance. The small size of the TMP6 series also allows for close placement to heat sources and quick response times.

Take advantage of benefits over NTC thermistors such as no extra linearization circuitry, minimized calibration, less resistance tolerance variation, larger sensitivity at high temperatures, and simplified conversion methods to save time and memory in the processor.

The TMP63 is currently available in a 0402 footprint-compatible X1SON package and a 0603 footprint-compatible SOT-5X3 package.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TMP6331DYAR ACTIVE Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more