TMP708AIDBVT

OBSOLETE

Resistor-programmable temperature switch with 10°C and 30°C hysteresis | DBV | 5 | -40 to 125

OBSOLETE Custom reel may be available
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available
TMP708AIDBVT is no longer in production
open-in-new Compare alternates

Drop-in replacement with upgraded functionality to the compared device.

TMP708AIDBVR ACTIVE Resistor-programmable temperature switch with 10°C and 30°C hysteresis | DBV | 5 | -40 to 125 Replacement

Pin-for-pin with same functionality to the compared device.

TMP709AIDBVR ACTIVE Resistor-programmable temperature switch with 2°C and 10°C hysteresis | DBV | 5 | -40 to 125

Same functionality with different pin-out to the compared device.

TMP302ADRLR ACTIVE Pin-Selectable Trip Point 1.4V-Capable Family of Temperature Switches | DRL | 6 | -40 to 125
TMP390A2DRLR ACTIVE Ultra-small, dual-channel (hot & cold trip), 0.5-µA, resistor-programmable temperature switch | DRL | 6 | -55 to 130

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TMP708AIDBVR ACTIVE Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Quality information

Rating Catalog
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More TMP708 information

Packaging information

Package | Pins SOT-23 (DBV) | 5
Operating temperature range (°C) -40 to 125
Package qty | Carrier 250 | SMALL T&R

Features for the TMP708

  • Threshold Accuracy:
    • ±0.5°C Typical
    • ±3°C Maximum (60°C to 100°C)
  • Temperature Threshold Set By 1% External Resistor
  • Low Quiescent Current: 40 µA, Typical
  • Open-Drain, Active-Low Output Stage
  • Pin-Selectable 10°C or 30°C Hysteresis
  • Reset Operation Specified at VCC = 0.8 V
  • Supply Range: 2.7 V to 5.5 V
  • Package: 5-Pin SOT-23

Description for the TMP708

The TMP708 is a fully-integrated, resistor- programmable temperature switch with a temperature threshold that is set by just one external resistor within the entire operating range. The TMP708 provides an open-drain, active-low output and has a 2.7-V to 5.5-V supply voltage range.

The temperature threshold accuracy is typically ±0.5°C with a maximum of ±3 °C (60°C to 100°C). The quiescent current consumption is typically 40 µA. Hysteresis is pin-selectable to 10°C or 30°C.

The TMP708 is available in a 5-pin SOT-23 package.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TMP708AIDBVR ACTIVE Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more