TMP814PWR

LAST TIME BUY

Sensored single-phase BLDC gate driver for 12-V, 24-V or 48-V applications | PW | 20 | -40 to 85

LAST TIME BUY Custom reel may be available
Same as: TMP814PWR.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More TMP814 information

Packaging information

Package | Pins TSSOP (PW) | 20
Operating temperature range (°C) -40 to 85
Package qty | Carrier 2,000 | LARGE T&R

Features for the TMP814

  • Predriver for Single-Phase Full-Wave Drive
    • PNP-NMOS is Used as an External Power TR,
      Enabling High-Efficiency Low-Consumption
      Drive by Means of the Low-Saturation Output
      and Single-Phase Full-Wave Drive (PMOS-
      NMOS Also Applicable)
  • External PWM Input Enabling Variable Speed
    Control
    • Separately-Excited Upper Direct PWM (f = 25
      kHz) Control Method, Enabling Highly Silent
      Speed Control
  • Compatible with 12-V, 24-V, and 48-V Power
    Supplies
  • Current Limiter Circuit Incorporated
    • Chopper Type Current Limit at Start
  • Reactive Current Cut Circuit Incorporated
    • Reactive Current Before Phase Change is Cut
      to Enable Silent and Low-Consumption Drive
  • Minimum Speed Setting Pin
    • Minimum Speed Can Be Set With External
      Resistor. Start Assistance Circuit Enables Start
      at Extremely Low Speed.
  • Constant-Voltage Output Pin for Hall Bias
  • Lock Protection and Automatic Reset Functions
    Incorporated
  • FG (Rotation Speed Detection) and RD (Lock
    Detection) Output

Description for the TMP814

The TMP814 is a single-phase bipolar variable speed fan motor predriver that works with an external PWM signal. A highly efficient, quiet and low-power consumption motor driver circuit, with a large variable speed, can be implemented by adding a small number of external components.

This device is optimal for driving large scale fan motors (with large air volume and large current) such as those used in servers and consumer products.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more