TMP815PWR

LAST TIME BUY

18-V max sensored single-phase BLDC gate driver | PW | 16 | -40 to 85

LAST TIME BUY Custom reel may be available
Same as: TMP815PWR.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More TMP815 information

Packaging information

Package | Pins TSSOP (PW) | 16
Operating temperature range (°C) -40 to 85
Package qty | Carrier 2,000 | LARGE T&R

Features for the TMP815

  • Single-Phase Full-Wave Driving Predriver
    • Low Saturation Drive Using External P-channel
      Devices at Top and N-channel Devices in
      Bottom in H-bridge Configuration Enables
      High-Efficiency Low-Power Consumption Drive
  • Variable Speed Control Possible With External
    PWM Input
    • Separately Excited Upper Direct PWM (f = 30
      kHz) Control Method Ensures Quiet Speed
      Control
  • Current Limiter Circuit Incorporated
    • Chopper Type Current Limiting Made at Start-
      up and During Lock
  • Reactive Current Cut Circuit Incorporated
    • Reactive Current Before Phase Change Is Cut
      to Enable Silent and Low-Consumption Drive
  • Minimum-Speed Setting Pin
    • Minimum Speed Can be Set With External
      Resistor
  • Soft-Start Setting Pin
  • Lock Protection and Automatic Reset Circuits
    Incorporated
  • Rotation Speed Detection (FG) and Lock Detection (RD)
    Output
  • Thermal Shutdown Circuit Incorporated

Description for the TMP815

The TMP815 device is a single-phase bipolar driving motor predriver with a variable-speed function that is compatible with an external PWM signal. A highly efficient and quiet variable-drive fan motor with low-power consumption can be achieved with few external parts.

This device is best suited for driving of the servers requiring large air flow and large current or the fan motors of consumer appliances.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more