TMS320C6204
This product continues to be in production to support existing customers.
Fixed-Point Digital Signal Processor

 

Software (3)

Name Part# Type
Telecom and Media Libraries - FAXLIB, VoLIB and AEC/AER for TMS320C64x+ and TMS320C55x Processors TELECOMLIB Application Software & Frameworks
C62x/C64x Fast Run-Time Support (RTS) Library SPRC122 Software Libraries
TMS320C6000 DSP Library (DSPLIB) SPRC265 Software Libraries

Development tools (3)

Name Part# Type
XDS560v2 System Trace USB & Ethernet Debug Probe TMDSEMU560V2STM-UE Debug Probes/Analyzers
XDS560v2 System Trace USB Debug Probe TMDSEMU560V2STM-U Debug Probes/Analyzers
C6000 code generation tools - compiler C6000-CGT SW Development Tools, IDEs, Compilers

CAD/CAE symbols

Part# Package | Pins CAD File (.bxl) STEP Model (.stp)
TMS320C6204 Download -
(GLW) | 340 Download -

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Please follow the instructions below to view the CAD symbols:

Step 1: Download and install the Ultra Librarian software

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.

Step 3: Open the .bxl file with the Ultra Librarian software.

You can always access the complete CAD/CAE Symbols database at //webench.ti.com/cad/

Both PCB footprints and schematic symbols are available for download in a vendor neutral format, which can then be exported to the leading EDA CAD/CAE design tools using the Ultra Librarian Reader. The reader is available as a free download.

The UL Reader is a subset of the Ultra Librarian toolset that can generate, import, and export components and their attributes in virtually any EDA CAD/CAE format.

Models (4)

Title Category Type Date
C6204 GHK BSDL Model (Rev. C) BSDL Model ZIP 16 Jan 2004
C6204 GLW BSDL Model (Rev. C) BSDL Model ZIP 16 Jan 2004
C6204 GLW IBIS Model (Rev. A) IBIS Model (Multiple Files) 05 Sep 2001
C6204 GHK IBIS Model (Rev. A) IBIS Model (Multiple Files) 05 Sep 2001