TMS320F28026F-Q1

ACTIVE

Product details

CPU C28x Frequency (MHz) 60 Flash memory (KB) 32 RAM (KB) 12 ADC resolution 12-bit Total processing (MIPS) 60 Features InstaSPIN-FOC technology UART 1 CAN (#) 0 Sigma-delta filter 0 PWM (Ch) 8 TI functional safety category Functional Safety Quality-Managed
CPU C28x Frequency (MHz) 60 Flash memory (KB) 32 RAM (KB) 12 ADC resolution 12-bit Total processing (MIPS) 60 Features InstaSPIN-FOC technology UART 1 CAN (#) 0 Sigma-delta filter 0 PWM (Ch) 8 TI functional safety category Functional Safety Quality-Managed
LQFP (PT) 48 49 mm² 7 x 7
  • High-efficiency 32-bit CPU (TMS320C28x)
    • 60 MHz (16.67-ns cycle time)
    • 50 MHz (20-ns cycle time)
    • 40 MHz (25-ns cycle time)
    • 16 × 16 and 32 × 32 MAC operations
    • 16 × 16 dual MAC
    • Harvard bus architecture
    • Atomic operations
    • Fast interrupt response and processing
    • Unified memory programming model
    • Code-efficient (in C/C++ and Assembly)
  • Endianness: Little endian
  • Low cost for both device and system:
    • Single 3.3-V supply
    • No power sequencing requirement
    • Integrated power-on and brown-out resets
    • Small packaging, as low as 38-pin available
    • Low power
    • No analog support pins
  • Clocking:
    • Two internal zero-pin oscillators
    • On-chip crystal oscillator and external clock input
    • Watchdog timer module
    • Missing clock detection circuitry
  • Up to 22 individually programmable, multiplexed GPIO pins with input filtering
  • Peripheral Interrupt Expansion (PIE) block that supports all peripheral interrupts
  • Three 32-bit CPU timers
  • Independent 16-bit timer in each Enhanced Pulse Width Modulator (ePWM)
  • On-chip memory
    • Flash, SARAM, OTP, Boot ROM available
  • Code-security module
  • 128-bit security key and lock
    • Protects secure memory blocks
    • Prevents firmware reverse engineering
  • Serial port peripherals
    • One Serial Communications Interface (SCI) Universal Asynchronous Receiver/Transmitter (UART) module
    • One Serial Peripheral Interface (SPI) module
    • One Inter-Integrated-Circuit (I2C) module
  • Enhanced control peripherals
    • ePWM
    • High-Resolution PWM (HRPWM)
    • Enhanced Capture (eCAP) module
    • Analog-to-Digital Converter (ADC)
    • On-chip temperature sensor
    • Comparator
  • Advanced emulation features
    • Analysis and breakpoint functions
    • Real-time debug through hardware
  • Package options
    • 38-pin DA Thin Shrink Small-Outline Package (TSSOP)
    • 48-pin PT Low-Profile Quad Flatpack (LQFP)
  • Temperature options
    • T: –40°C to 105°C
    • S: –40°C to 125°C
    • Q: –40°C to 125°C (AEC Q100 qualification for automotive applications)
  • High-efficiency 32-bit CPU (TMS320C28x)
    • 60 MHz (16.67-ns cycle time)
    • 50 MHz (20-ns cycle time)
    • 40 MHz (25-ns cycle time)
    • 16 × 16 and 32 × 32 MAC operations
    • 16 × 16 dual MAC
    • Harvard bus architecture
    • Atomic operations
    • Fast interrupt response and processing
    • Unified memory programming model
    • Code-efficient (in C/C++ and Assembly)
  • Endianness: Little endian
  • Low cost for both device and system:
    • Single 3.3-V supply
    • No power sequencing requirement
    • Integrated power-on and brown-out resets
    • Small packaging, as low as 38-pin available
    • Low power
    • No analog support pins
  • Clocking:
    • Two internal zero-pin oscillators
    • On-chip crystal oscillator and external clock input
    • Watchdog timer module
    • Missing clock detection circuitry
  • Up to 22 individually programmable, multiplexed GPIO pins with input filtering
  • Peripheral Interrupt Expansion (PIE) block that supports all peripheral interrupts
  • Three 32-bit CPU timers
  • Independent 16-bit timer in each Enhanced Pulse Width Modulator (ePWM)
  • On-chip memory
    • Flash, SARAM, OTP, Boot ROM available
  • Code-security module
  • 128-bit security key and lock
    • Protects secure memory blocks
    • Prevents firmware reverse engineering
  • Serial port peripherals
    • One Serial Communications Interface (SCI) Universal Asynchronous Receiver/Transmitter (UART) module
    • One Serial Peripheral Interface (SPI) module
    • One Inter-Integrated-Circuit (I2C) module
  • Enhanced control peripherals
    • ePWM
    • High-Resolution PWM (HRPWM)
    • Enhanced Capture (eCAP) module
    • Analog-to-Digital Converter (ADC)
    • On-chip temperature sensor
    • Comparator
  • Advanced emulation features
    • Analysis and breakpoint functions
    • Real-time debug through hardware
  • Package options
    • 38-pin DA Thin Shrink Small-Outline Package (TSSOP)
    • 48-pin PT Low-Profile Quad Flatpack (LQFP)
  • Temperature options
    • T: –40°C to 105°C
    • S: –40°C to 125°C
    • Q: –40°C to 125°C (AEC Q100 qualification for automotive applications)

C2000™ 32-bit microcontrollers are optimized for processing, sensing, and actuation to improve closed-loop performance in real-time control applications such as industrial motor drives; solar inverters and digital power; electrical vehicles and transportation; motor control; and sensing and signal processing. The C2000 line includes the Premium performance MCUs and the Entry performance MCUs.

The F2802x family of microcontrollers provides the power of the C28x core coupled with highly integrated control peripherals in low pin-count devices. This family is code-compatible with previous C28x-based code, and also provides a high level of analog integration.

An internal voltage regulator allows for single-rail operation. Enhancements have been made to the HRPWM to allow for dual-edge control (frequency modulation). Analog comparators with internal 10-bit references have been added and can be routed directly to control the PWM outputs. The ADC converts from 0 to 3.3-V fixed full-scale range and supports ratio-metric VREFHI/VREFLO references. The ADC interface has been optimized for low overhead and latency.

To learn more about the C2000 MCUs, visit the C2000 Overview at www.ti.com/c2000.

C2000™ 32-bit microcontrollers are optimized for processing, sensing, and actuation to improve closed-loop performance in real-time control applications such as industrial motor drives; solar inverters and digital power; electrical vehicles and transportation; motor control; and sensing and signal processing. The C2000 line includes the Premium performance MCUs and the Entry performance MCUs.

The F2802x family of microcontrollers provides the power of the C28x core coupled with highly integrated control peripherals in low pin-count devices. This family is code-compatible with previous C28x-based code, and also provides a high level of analog integration.

An internal voltage regulator allows for single-rail operation. Enhancements have been made to the HRPWM to allow for dual-edge control (frequency modulation). Analog comparators with internal 10-bit references have been added and can be routed directly to control the PWM outputs. The ADC converts from 0 to 3.3-V fixed full-scale range and supports ratio-metric VREFHI/VREFLO references. The ADC interface has been optimized for low overhead and latency.

To learn more about the C2000 MCUs, visit the C2000 Overview at www.ti.com/c2000.

Download

Similar products you might be interested in

open-in-new Compare products
Similar functionality to the compared device.
TMS320F280023-Q1 ACTIVE Automotive C2000™ 32-bit MCU with 100 MHz, FPU, TMU, 64-KB flash This product is from the latest generation of real-time controllers with similar attributes.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 44
Type Title Date
* Data sheet TMS320F2802x Microcontrollers datasheet (Rev. P) 18 Jan 2021
* Errata TMS320F2802x, TMS320F2802xx MCUs Silicon Errata (Rev. S) PDF | HTML 28 Oct 2020
* User guide TMS320F2802x, TMS320F2802xx Microcontrollers TRM (Rev. A) 03 Jun 2022
User guide C2000 Real-Time Control Peripheral Reference Guide (Rev. Q) PDF | HTML 03 Feb 2023
Application note C2000 MCU JTAG Connectivity Debug (Rev. B) PDF | HTML 12 Jan 2023
Application note Enhancing the Computational Performance of the C2000™ Microcontroller Family (Rev. C) PDF | HTML 14 Dec 2021
Application note Serial Flash Programming of C2000 Microcontrollers (Rev. E) PDF | HTML 19 Oct 2021
User guide InstaSPIN-FOC and InstaSPIN-MOTION User's Guide (Rev. I) PDF | HTML 14 Oct 2021
Functional safety information C2000™ SafeTI™ Enablers (Rev. C) 16 Nov 2020
Application note EEPROM Emulation for Gen 2 C2000 Real-Time MCUs (Rev. A) 23 Jul 2020
User guide SYS/BIOS (TI-RTOS Kernel) User's Guide (Rev. V) 01 Jun 2020
Application note Migrating From TMS320F2802x/2803x to TMS320F2806x (Rev. A) 17 Mar 2020
Application note TMS320F2802x/TMS320F2803x to TMS320F28002x Migration Overview 13 Jan 2020
Application note Configurable Error Generator for Controller Area Network PDF | HTML 19 Dec 2019
Application note C2000 ADC (Type-3) Performance Versus ACQPS PDF | HTML 07 Oct 2019
E-book InstaSPIN™ solutions for designing three-phase motor control applications 22 Jul 2019
Application note Development Tool Versions for C2000 Support 19 Jul 2019
Application note Calculating Useful Lifetimes of Embedded Processors (Rev. B) PDF | HTML 07 May 2019
Functional safety information C2000™ MCU SafeTI™ control solutions: An introduction to ASIL decomposition 10 Apr 2019
Functional safety information Addressing Systematic and Random hardware faults using C2000 SafeTI Products (Rev. A) 31 Jan 2019
Application note MSL Ratings and Reflow Profiles (Rev. A) 13 Dec 2018
Functional safety information C2000™ Safety Mechanisms 17 Jul 2018
Certificate Certificate of Compliance 06 Jul 2018
Certificate Certificate of Compliance E352502-20130316 06 Jul 2018
Functional safety information IEC60730 Safety Library for TMS320F2802x 06 Jul 2018
Functional safety information IEC60730 Safety Library for TMS320F2803x 06 Jul 2018
Functional safety information VDE Safety Certification Document 22 Jun 2018
Application note Sensorless-FOC With Flux-Weakening and MTPA for IPMSM Motor Drives 17 Apr 2018
Application note Semiconductor and IC Package Thermal Metrics (Rev. C) PDF | HTML 19 Apr 2016
Application note Migrating from TMS320F280x to TMS320F2802x/TMS320F2803x (Rev. C) 11 Aug 2015
User guide TMS320C28x DSP CPU and Instruction Set (Rev. F) 10 Apr 2015
Application note Calculating FIT for a Mission Profile 24 Mar 2015
More literature controlSUITE Getting Started Guide (Rev. C) 09 Feb 2015
User guide TMS320F2802xF InstaSPIN-FOC Software Technical Reference Manual 22 Aug 2013
Functional safety information Safety Manual for C2000 MCUs in IEC60730 Safety Applications (Rev. A) 21 Aug 2013
Application note High-Voltage Half-Bridge LLC Resonant DC/DC Conv SW w/ Synch Rectification Kit 02 Jul 2013
Application note PSFB Control Using C2000 Microcontrollers 22 May 2013
White paper Developing a multi-channel wireless inductive charger 24 Aug 2012
Application note Digitally Controlled HV Solar MPPT DC-DC Converter Using C2000 Piccolo MCU 29 May 2012
Application note Multi-DC/DC Conversion & Color LED Control Integrated on a C2000 Microcontroller 01 Feb 2012
Application note InstaSPIN(tm) BLDC Lab 15 Nov 2011
Application note Oscillator Compensation Guide (Rev. A) 18 Jun 2010
Application note Programming External Nonvolatile Memory Using SDFlash for TMS320C28x Devices 16 Nov 2009
Application note Common Object File Format (COFF) 15 Apr 2009

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

BOOSTXL-DRV8301 — Motor Drive BoosterPack featuring DRV8301 and NexFET™ MOSFETs

The BOOSTXL-DRV8301 is 10A, 3-phase brushless DC drive stage based on the DRV8301 pre-driver and CSD18533Q5A NexFET™ power MOSFET. The module has 3x low side current sense amps (2 internal to DRV8301, 1 external). The module also has a 1.5A step down buck converter, is fully protected with (...)

User guide: PDF | HTML
Not available on TI.com
Evaluation board

BOOSTXL-DRV8305EVM — DRV8305N 3-Phase Motor Drive BoosterPack Evaluation Module

The BOOSTXL-DRV8305EVM is a 15A, 3-phase brushless DC drive stage based on the DRV8305 motor gate driver and CSD18540Q5B NexFET™ power MOSFET. The module has individual DC bus and phase voltage sense as well as individual low-side current shunt sense for sensorless BLDC algorithms. The module (...)

User guide: PDF
Not available on TI.com
Evaluation board

DRV8301-69M-KIT — Three Phase BLDC & PMSM Motor Kit with DRV8301 and InstaSPIN-enabled Piccolo TMS320F28069M MCU

DRV8301-69M-KIT is a DIMM100 controlCARD based motherboard evaluation module.  The DRV8301-69M-KIT is an InstaSPIN-FOC and InstaSPIN-MOTION technology-based motor control evaluation kit for spinning three-phase brushless DC (BLDC) and brushless AC (BLAC) - or permanent magnet synchronous (PMSM) - (...)

User guide: PDF | HTML
Not available on TI.com
Evaluation board

DRV8305-Q1EVM — DRV8305-Q1 Automotive 3-Phase Motor Gate Driver Evaluation Module

The DRV8305-Q1EVM evaluation module (EVM) is a 4.4 V to 45 V, 25 A, 3-phase motor drive and control system based on the DRV8305-Q1 automotive motor gate driver, TMS320F28027 motor control microcontroller, and CSD18540Q5B NexFET™ power MOSFET. The EVM allows for simple evaluation of the (...)

User guide: PDF
Not available on TI.com
Evaluation board

LAUNCHXL-F28027F — C2000 Piccolo MCU F28027F LaunchPad™ development kit

LAUNCHXL-F28027F is a low cost evaluation and development tool for the InstaSPIN-FOC enabled F2802x series in the TI MCU LaunchPad ecosystem which is compatible with various plug-on BoosterPacks. The LaunchPad provides a standardized and easy to use platform to use while developing your next (...)

User guide: PDF | HTML
Not available on TI.com
Evaluation board

TMDSDOCK28027 — TMS320F28027 Experimenter Kit

TMDSDOCK28027 is a DIMM100 controlCARD based evaluation and development tool for the Piccolo F2802x series. The Docking Station provides power and JTAG debug for the controlCARD. Key device signals are accessible through header pins. Perforated areas on the baseboard are included for prototyping.

Not available on TI.com
Evaluation board

TMDSHVMTRINSPIN — High Voltage Motor Control Kit with InstaSPIN-FOC and InstaSPIN-MOTION enabled Piccolo MCU

TMDSHVMTRINSPIN is a DIMM100 controlCARD based motherboard evaluation module.  The High Voltage Motor Control Kit with InstaSPIN™ technology provides a great reference platform to learn and experiment with digital control of high voltage motors, utilizing the revolutionary InstaSPIN-FOC (...)

User guide: PDF | HTML
Not available on TI.com
Evaluation board

TMDSRSLVR — C2000 Resolver to Digital Conversion Kit

TMDSRSLVR is a DIMM100 controlCARD based motherboard evaluation module.  This Resolver to Digital conversion kit used to experiment with various C2000 microcontrollers for software-based resolver to digital conversion using the on-chip ADCs. The Resolver Kit also allows interface to hardware (...)
Daughter card

TMDSCNCD28027F — controlCARD with Piccolo TMS320F28027FPTT, InstaSPIN™-FOC enabled

TMDSCNCD28027F is an InstaSPIN-FOC enabled DIMM100 controlCARD based evaluation and development tool for the F2802x series. controlCARDs are complete board-level modules that utilize one of two standard form factors (100-pin DIMM or 180-pin HSEC) to provide a low-profile single-board controller (...)

User guide: PDF
Not available on TI.com
Debug probe

TMDSEMU200-U — XDS200 USB Debug Probe

The XDS200 is a debug probe (emulator) used for debugging TI embedded devices.  The XDS200 features a balance of low cost with good performance as compared to the low cost XDS110 and the high performance XDS560v2.  It supports a wide variety of standards (IEEE1149.1, IEEE1149.7, SWD) in a (...)

Not available on TI.com
Debug probe

TMDSEMU560V2STM-U — XDS560™ software v2 system trace USB debug probe

The XDS560v2 is the highest performance of the XDS560™ family of debug probes and supports both the traditional JTAG standard (IEEE1149.1) and cJTAG (IEEE1149.7).  Note that it does not support serial wire debug (SWD).

All XDS debug probes support Core and System Trace in all ARM and DSP processors (...)

Not available on TI.com
Debug probe

TMDSEMU560V2STM-UE — XDS560v2 System Trace USB & Ethernet Debug Probe

The XDS560v2 is the highest performance of the XDS560™ family of debug probes and supports both the traditional JTAG standard (IEEE1149.1) and cJTAG (IEEE1149.7). Note that it does not support serial wire debug (SWD).

All XDS debug probes support Core and System Trace in all ARM and DSP processors (...)

Not available on TI.com
Hardware programming tool

C2000-GANG — C2000 Gang Programmer

From Elprotronics, Inc. - The C2000 Gang Programmer is a C2000 device programmer that can program up to eight identical C2000 devices at the same time. The C2000 Gang Programmer connects to a host PC using a standard RS-232 or USB connection and provides flexible programming options that allow the (...)

User guide: PDF
Software development kit (SDK)

C2000WARE C2000Ware for C2000 Microcontrollers

C2000Ware is a cohesive set of software and documentation created to minimize development time. It includes device-specific drivers, libraries, and peripheral examples.

  • Hardware design schematics, BOM, gerber files, and documentation for C2000 controlCARDS, Experimenter Kits, and LaunchPads.
  • (...)
Supported products & hardware

Supported products & hardware

Products
C2000 real-time microcontrollers
TMS320F280021 C2000™ 32-bit MCU with 100 MHz, FPU, TMU, 32-KB flash TMS320F280021-Q1 Automotive C2000™ 32-bit MCU with 100 MHz, FPU, TMU, 32-KB flash TMS320F280023 C2000™ 32-bit MCU with 100-MHz, FPU, TMU, 64-kb flash TMS320F280023-Q1 Automotive C2000™ 32-bit MCU with 100 MHz, FPU, TMU, 64-KB flash TMS320F280023C C2000™ 32-bit MCU with 100 MHz, FPU, TMU, 64-KB flash, CLB TMS320F280025 C2000™ 32-bit MCU with 100-MHz, FPU, TMU, 128-kb flash TMS320F280025-Q1 Automotive C2000™ 32-bit MCU with 100 MHz, FPU, TMU, 128-KB flash TMS320F280025C C2000™ 32-bit MCU with 100-MHz, FPU, TMU, 128-kb flash, CLB TMS320F280025C-Q1 Automotive C2000™ 32-bit MCU with 100 MHz, FPU, TMU, 128-KB flash, CLB TMS320F280034 C2000™ 32-bit MCU 120-MHz 128-KB flash, FPU, TMU with CLA, AES and CAN-FD TMS320F280037 C2000™ 32-bit MCU 120-MHz 256-KB flash, FPU, TMU with CLA, AES and CAN-FD TMS320F280037C C2000™ 32-bit MCU 120-MHz 256-KB flash, FPU, TMU with CLA, CLB, AES and CAN-FD TMS320F280037C-Q1 Automotive C2000™ 32-bit MCU 120-MHz 256-KB flash, FPU, TMU with CLA, CLB, AES and CAN-FD TMS320F280038C-Q1 Automotive C2000™ 32-bit MCU 120-MHz 384-KB flash, FPU, TMU with CLA, CLB, AES and CAN-FD TMS320F280039C C2000™ 32-bit MCU 120-MHz 384-KB flash, FPU, TMU with CLA, CLB, AES and CAN-FD TMS320F280039C-Q1 Automotive C2000™ 32-bit MCU 120-MHz 384-KB flash, FPU, TMU with CLA, CLB, AES and CAN-FD TMS320F280040-Q1 Automotive C2000™ 32-bit MCU with 100 MHz, FPU, TMU, 128-KB flash, PGAs, SDFM TMS320F280040C-Q1 Automotive C2000™ 32-bit MCU with 100 MHz, FPU, TMU, 128-KB flash, InstaSPIN-FOC, CLB, PGAs, SDFM TMS320F280041 C2000™ 32-bit MCU with 100-MHz, FPU, TMU, 128-kb flash, PGAs, SDFM TMS320F280041-Q1 Automotive C2000™ 32-bit MCU with 100 MHz, FPU, TMU, 128 KB flash, PGAs, SDFM TMS320F280041C C2000™ 32-bit MCU with 100-MHz, FPU, TMU, 128-kb flash, InstaSPIN-FOC, CLB, PGAs, SDFM TMS320F280041C-Q1 Automotive C2000™ 32-bit MCU with 100 MHz, FPU, TMU, 128 KB flash, InstaSPIN-FOC, CLB, PGAs, SDFM TMS320F280045 C2000™ 32-bit MCU with 100 MHz, FPU, TMU, 256 KB flash, PGAs, SDFM TMS320F280048-Q1 Automotive C2000™ 32-bit MCU with 100 MHz, FPU, TMU, 256 KB flash, CLA, PGAs, SDFM TMS320F280048C-Q1 Automotive C2000™ 32-bit MCU w/ 100 MHz, FPU, TMU, 256 KB flash, CLA, InstaSPIN-FOC, CLB, PGAs, SDFM TMS320F280049 C2000™ 32-bit MCU with 100-MHz, FPU, TMU, 256-kb Flash, CLA, PGAs, SDFM TMS320F280049-Q1 Automotive C2000™ 32-bit MCU with 100 MHz, FPU, TMU, 256 KB flash, CLA, PGAs, SDFM TMS320F280049C C2000™ 32-bit MCU with 100-MHz, FPU, TMU, 256-kb Flash, CLA, InstaSPIN-FOC, CLB, PGAs, SDFM TMS320F280049C-Q1 Automotive C2000™ 32-bit MCU w/ 100 MHz, FPU, TMU, 256 KB flash, CLA, InstaSPIN-FOC, CLB, PGAs, SDFM TMS320F28020 C2000™ 32-bit MCU with 40 MHz, 32 KB flash, 8 PWM TMS320F28021 C2000™ 32-bit MCU with 40 MHz, 64 KB flash TMS320F28022 C2000™ 32-bit MCU with 50 MHz, 32 KB flash, 8 PWM TMS320F28022-Q1 Automotive C2000™ 32-bit MCU with 50 MHz, 32 KB flash, 8 PWM TMS320F28023 C2000™ 32-bit MCU with 50 MHz, 64 KB flash TMS320F28023-Q1 Automotive C2000™ 32-bit MCU with 50 MHz, 64 KB flash TMS320F28026 C2000™ 32-bit MCU with 60-MHz, 32-kb flash TMS320F28026-Q1 Automotive C2000™ 32-bit MCU with 60 MHz, 32 KB flash TMS320F28026F C2000™ 32-bit MCU with 60 MHz, 32 KB flash, InstaSPIN-FOC TMS320F28026F-Q1 Automotive C2000™ 32-bit MCU with 60 MHz, 32 KB flash, InstaSPIN-FOC TMS320F28027 C2000™ 32-bit MCU with 60 MHz, 64 KB flash TMS320F28027-Q1 Automotive C2000™ 32-bit MCU with 60 MHz, 64 KB flash TMS320F28027F C2000™ 32-bit MCU with 60 MHz, 64 KB flash, InstaSPIN-FOC TMS320F28027F-Q1 Automotive C2000™ 32-bit MCU with 60 MHz, 64 KB flash, InstaSPIN-FOC TMS320F28030 C2000™ 32-bit MCU with 60-MHz, 32-kb flash, 2 MSPS ADC TMS320F28030-Q1 Automotive C2000™ 32-bit MCU with 60 MHz, 32 KB flash TMS320F28031 C2000™ 32-bit MCU with 60 MHz, 64 KB flash, 2 MSPS ADC TMS320F28031-Q1 Automotive C2000™ 32-bit MCU with 60 MHz, 64 KB flash, 2 MSPS ADC TMS320F28032 C2000™ 32-bit MCU with 60 MHz, 64 KB flash, 4.6 MSPS ADC TMS320F28032-Q1 Automotive C2000™ 32-bit MCU with 60 MHz, 64 KB flash, 4.6 MSPS ADC TMS320F28033 C2000™ 32-bit MCU with 60 MHz, 64 KB flash, 4.6 MSPS ADC, CLA TMS320F28033-Q1 Automotive C2000™ 32-bit MCU with 60 MHz, 64 KB flash, 4.6 MSPS ADC, CLA TMS320F28034 C2000™ 32-bit MCU with 60 MHz, 128 KB flash TMS320F28034-Q1 Automotive C2000™ 32-bit MCU with 60 MHz, 128 KB flash TMS320F28035 C2000™ 32-bit MCU with 60 MHz, 128 KB flash, CLA TMS320F28035-EP C2000™ Enhanced Product 32-bit MCU with 60 MHz, 128 KB flash, CLA TMS320F28035-Q1 Automotive C2000™ 32-bit MCU with 60 MHz, 128 KB flash, CLA TMS320F28050 C2000™ 32-bit MCU with 60-MHz, 32-kb flash, PGAs, 2 MSPS ADC TMS320F28051 C2000™ 32-bit MCU with 60 MHz, 64 KB flash, PGAs, 2 MSPS ADC TMS320F28052 C2000™ 32-bit MCU with 60 MHz, 64 KB flash, PGAs, 3.75 MSPS ADC TMS320F28052-Q1 Automotive C2000™ 32-bit MCU with 60 MHz, 64 KB flash, PGAs, 3.75 MSPS ADC TMS320F28052F C2000™ 32-bit MCU with 60 MHz, 64 KB flash, InstaSPIN-FOC, PGAs TMS320F28052F-Q1 Automotive C2000™ 32-bit MCU with 60 MHz, 64 KB flash, InstaSPIN-FOC, PGAs TMS320F28052M C2000™ 32-bit MCU with 60 MHz, 64 KB flash, InstaSPIN-MOTION, PGAs TMS320F28052M-Q1 Automotive C2000™ 32-bit MCU with 60 MHz, 64 KB flash, InstaSPIN-MOTION, PGAs TMS320F28053 C2000™ 32-bit MCU with 60 MHz, 64 KB flash, CLA, PGAs, 3.75 MSPS ADC TMS320F28054 C2000™ 32-bit MCU with 60 MHz, 128 KB flash, PGAs TMS320F28054-Q1 Automotive C2000™ 32-bit MCU with 60 MHz, 128 KB flash, PGAs TMS320F28054F C2000™ 32-bit MCU with 60 MHz, 128 KB flash, InstaSPIN-FOC, PGAs TMS320F28054F-Q1 Automotive C2000™ 32-bit MCU with 60 MHz, 128 KB flash, InstaSPIN-FOC, PGAs TMS320F28054M C2000™ 32-bit MCU with 60 MHz, 128 KB flash, InstaSPIN-MOTION, PGAs TMS320F28054M-Q1 Automotive C2000™ 32-bit MCU with 60 MHz, 128 KB flash, InstaSPIN-MOTION, PGAs TMS320F28055 C2000™ 32-bit MCU with 60 MHz, 128 KB flash, CLA, PGAs TMS320F28062 C2000™ 32-bit MCU with 90 MHz, FPU, 128 KB flash, 52 KB RAM TMS320F28062-Q1 Automotive C2000™ 32-bit MCU with 90 MHz, FPU, 128 KB flash, 52 KB RAM TMS320F28062F C2000™ 32-bit MCU with 90 MHz, FPU, 128 KB flash, InstaSPIN-FOC TMS320F28062F-Q1 Automotive C2000™ 32-bit MCU with 90 MHz, FPU, 128 KB flash, InstaSPIN-FOC TMS320F28063 C2000™ 32-bit MCU with 90 MHz, FPU, 128 KB flash, 68 KB RAM TMS320F28064 C2000™ 32-bit MCU with 90 MHz, FPU, VCU, 128 KB flash, 100 KB RAM TMS320F28065 C2000™ 32-bit MCU with 90 MHz, FPU, VCU, CLA, 128 KB flash, 100 KB RAM TMS320F28065-Q1 Automotive C2000™ 32-bit MCU with 90 MHz, FPU, VCU, CLA, 128 KB flash, 100 KB RAM TMS320F28066 C2000™ 32-bit MCU with 90 MHz, FPU, 256 KB flash, 68 KB RAM TMS320F28066-Q1 Automotive C2000™ 32-bit MCU with 90 MHz, FPU, 256 KB flash, 68 KB RAM TMS320F28067 C2000™ 32-bit MCU with 90 MHz, FPU, 256 KB flash, 100 KB RAM TMS320F28067-Q1 Automotive C2000™ 32-bit MCU with 90 MHz, FPU, 256 KB flash, 100 KB RAM TMS320F28068F C2000™ 32-bit MCU with 90 MHz, FPU, VCU, 256 KB flash, InstaSPIN-FOC TMS320F28068M C2000™ 32-bit MCU with 90 MHz, FPU, VCU, 256 KB flash, InstaSPIN-MOTION TMS320F28069 C2000™ 32-bit MCU with 90 MHz, FPU, VCU, 256 KB flash, CLA TMS320F28069-Q1 Automotive C2000™ 32-bit MCU with 90 MHz, FPU, VCU, 256 KB flash, CLA TMS320F28069F C2000™ 32-bit MCU with 90 MHz, FPU, VCU, CLA, 256 KB flash, InstaSPIN-FOC TMS320F28069F-Q1 Automotive C2000™ 32-bit MCU with 90 MHz, FPU, VCU, CLA, 256 KB flash, InstaSPIN-FOC TMS320F28069M C2000™ 32-bit MCU with 90 MHz, FPU, VCU, CLA, 256 KB flash, InstaSPIN-MOTION TMS320F28069M-Q1 Automotive C2000™ 32-bit MCU with 90 MHz, FPU, VCU, CLA, 256 KB flash, InstaSPIN-MOTION TMS320F28075 C2000™ 32-bit MCU with 120 MHz, FPU, TMU, 512 KB flash, CLA, SDFM TMS320F28075-Q1 Automotive C2000™ 32-bit MCU with 120 MHz, FPU, TMU, 512 KB flash, CLA, SDFM TMS320F28076 C2000™ 32-bit MCU with 120 MHz, FPU, TMU, 512 KB flash, CLA, CLB, SDFM TMS320F28232 C2000™ 32-bit MCU with 100 MIPS, 128 KB flash, EMIF, 12b ADC TMS320F28232-Q1 Automotive C2000™ 32-bit MCU with 100 MIPS, 128 KB flash, EMIF, 12b ADC TMS320F28234 C2000™ 32-bit MCU with 150 MIPS, 256 KB flash, EMIF, 12b ADC TMS320F28234-Q1 Automotive C2000™ 32-bit MCU with 150 MIPS, 256 KB flash, EMIF, 12b ADC TMS320F28235 C2000™ 32-bit MCU with 150 MIPS, 512 KB flash, EMIF, 12b ADC TMS320F28235-Q1 Automotive C2000™ 32-bit MCU with 150 MIPS, 512 KB flash, EMIF, 12b ADC TMS320F28332 C2000™ 32-bit MCU with 100 MIPS, FPU, 128 KB flash, EMIF, 12b ADC TMS320F28333 C2000™ 32-bit MCU with 100 MIPS, FPU, 512 KB flash, EMIF, 12b ADC TMS320F28334 C2000™ 32-bit MCU with 150 MIPS, FPU, 256 KB flash, EMIF, 12b ADC TMS320F28335 C2000™ 32-bit MCU with 150 MIPS, FPU, 512 KB flash, EMIF, 12b ADC TMS320F28335-Q1 Automotive C2000™ 32-bit MCU with 150 MIPS, FPU, 512 KB flash, EMIF, 12b ADC TMS320F28374D C2000™ 32-bit MCU with 800 MIPS, 2xCPU, 2xCLA, FPU, TMU, 512 KB flash, EMIF, 12b ADC TMS320F28374S C2000™ 32-bit MCU with 400 MIPS, 1xCPU, 1xCLA, FPU, TMU, 512 KB flash, EMIF, 12b ADC TMS320F28375D C2000™ 32-bit MCU with 800 MIPS, 2xCPU, 2xCLA, FPU, TMU, 1024 KB flash, EMIF, 12b ADC TMS320F28375S C2000™ 32-bit MCU with 400 MIPS, 1xCPU, 1xCLA, FPU, TMU, 1024 KB flash, EMIF, 12b ADC TMS320F28375S-Q1 Automotive C2000™ 32-bit MCU with 400 MIPS, 1xCPU, 1xCLA, FPU, TMU, 1024 KB flash, EMIF, 12b ADC TMS320F28376D C2000™ 32-bit MCU with 800 MIPS, 2xCPU, 2xCLA, FPU, TMU, 512 KB flash, EMIF, 16b ADC TMS320F28376S C2000™ 32-bit MCU with 400 MIPS, 1xCPU, 1xCLA, FPU, TMU, 512 KB flash, EMIF, 16b ADC TMS320F28377D C2000™ 32-bit MCU with 800 MIPS, 2xCPU, 2xCLA, FPU, TMU, 1024 KB flash, EMIF, 16b ADC TMS320F28377D-EP C2000™ Enhanced Product 32-bit MCU with 800 MIPS, 2xCPU, 2xCLA, FPU, TMU, 1 MB flash, EMIF, 16b ADC TMS320F28377D-Q1 Automotive C2000™ 32-bit MCU with 800 MIPS, 2xCPU, 2xCLA, FPU, TMU, 1024 KB flash, EMIF, 16b ADC TMS320F28377S C2000™ 32-bit MCU with 400 MIPS, 1xCPU, 1xCLA, FPU, TMU, 1024 KB flash, EMIF, 16b ADC TMS320F28377S-Q1 Automotive C2000™ 32-bit MCU with 400 MIPS, 1xCPU, 1xCLA, FPU, TMU, 1024 KB flash, EMIF, 16b ADC TMS320F28378D C2000™ 32-bit MCU with 800 MIPS, 2xCPU, 2xCLA, FPU, TMU, 1024 KB flash, CLB, EMIF, 12b ADC TMS320F28378S C2000™ 32-bit MCU with 400 MIPS, 1xCPU, 1xCLA, FPU, TMU, 1024 KB flash, CLB, EMIF, 12b ADC TMS320F28379D C2000™ 32-bit MCU with 800 MIPS, 2xCPU, 2xCLA, FPU, TMU, 1024 KB flash, CLB, EMIF, 16b ADC TMS320F28379D-Q1 Automotive C2000™ 32-bit MCU w/ 800 MIPS, 2xCPU, 2xCLA, FPU, TMU, 1024 KB flash, CLB, EMIF, 16b ADC TMS320F28379S C2000™ 32-bit MCU with 400-MIPS, 1x CPU, 1x CLA, FPU, TMU, 1024-KB flash, CLB, EMIF and 16- TMS320F28384D C2000™ 32-bit MCU with connectivity manager, 2x C28x+CLA CPU, 1.5-MB flash, FPU64, Ethernet TMS320F28384D-Q1 Automotive C2000™ 32-bit MCU w/ connectivity manager, 2x C28x+CLA CPU, 1.5MB flash, FPU64, Ethernet TMS320F28384S C2000™ 32-bit MCU with connectivity manager, 1x C28x+CLA CPU, 1.0-MB flash, FPU64, Ethernet TMS320F28384S-Q1 Automotive C2000™ 32-bit MCU w/ connectivity manager, 1x C28x+CLA CPU, 1MB flash, FPU64, Ethernet TMS320F28386D C2000™ 32-bit MCU with connectivity manager, 2x C28x+CLA CPU, 1.5-MB flash, FPU64, CLB, Ethernet TMS320F28386D-Q1 Automotive C2000™ 32-bit MCU w/ connectivity manager, 2x C28x+CLA CPU, 1.5MB flash, FPU64, CLB, Eth TMS320F28386S C2000™ 32-bit MCU with connectivity manager, 1x C28x+CLA CPU, 1.0-MB flash, FPU64, CLB, Ethernet TMS320F28386S-Q1 Automotive C2000™ 32-bit MCU w/ connectivity manager, 1x C28x+CLA CPU, 1MB flash, FPU64, CLB, Ethe TMS320F28388D C2000™ 32-bit MCU w/ connectivity manager, 2x C28x+CLA CPU, 1.5-MB flash, FPU64, CLB, ENET, EtherCAT TMS320F28388S C2000™ 32-bit MCU w/ connectivity manager, 1x C28x+CLA CPU, 1.0-MB flash, FPU64, CLB, ENET, EtherCAT
Unassigned microcontrollers mcu
Hardware development
Unknown
Evaluate in the cloud Download options
Application software & framework

MOTORKITSCNCD69MISO — Motor Kit Application Software for TMDSCNCD28069MISO controlCARDs

Latest USB Stick contents for all InstaSPIN-FOC and InstaSPIN-MOTION motor kits: DRV8312-69M-KIT, DRV8301-69M-KIT, TMDSHVMTRINSPIN, which include the InstaSPIN-FOC and InstaSPIN-MOTION technologies
lock = Requires export approval (1 minute)
Application software & framework

MOTORWARE — MotorWare™ Software

MotorWare™ is the software and documentation package for developing InstaSPIN-FOC™ and InstaSPIN-MOTION™ based applications for F2802x, F2805x, and F2806x series. No further revisions to MotorWare are expected.

For newer F28x series support see C200Ware MotorControl SDK.

lock = Requires export approval (1 minute)
Driver or library

CONTROLSUITE — controlSUITE™ Software Suite: Software and Development Tools for C2000™ Microcontrollers

controlSUITE™ for C2000™ microcontrollers is a cohesive set of software infrastructure, tools, and documentation designed to minimize system development time. From device-specific drivers and support software to complete examples in sophisticated system applications, controlSUITE™ (...)
IDE, configuration, compiler or debugger

C2000_CLA_SAFETI_CQKIT_RV C2000™ and CLA safety compiler qualification kit (leverages compiler release validations)

The Safety Compiler Qualification Kit was developed to assist customers in qualifying their use of the TI ARM, C6000, C7000 or C2000/CLA C/C++ Compiler to functional safety standards such as IEC 61508 and ISO 26262.

The Safety Compiler Qualification Kit:

  • is free of charge for TI customers
  • does (...)
Supported products & hardware

Supported products & hardware

Products
C2000 real-time microcontrollers
TMS320C28343-Q1 Automotive C2000™ 32-bit MCU with 200 MIPS, FPU, 260 KB RAM, EMIF TMS320C28346-Q1 Automotive C2000™ 32-bit MCU with 300 MIPS, FPU, 516 KB RAM, EMIF TMS320F280048-Q1 Automotive C2000™ 32-bit MCU with 100 MHz, FPU, TMU, 256 KB flash, CLA, PGAs, SDFM TMS320F280048C-Q1 Automotive C2000™ 32-bit MCU w/ 100 MHz, FPU, TMU, 256 KB flash, CLA, InstaSPIN-FOC, CLB, PGAs, SDFM TMS320F280049-Q1 Automotive C2000™ 32-bit MCU with 100 MHz, FPU, TMU, 256 KB flash, CLA, PGAs, SDFM TMS320F280049C-Q1 Automotive C2000™ 32-bit MCU w/ 100 MHz, FPU, TMU, 256 KB flash, CLA, InstaSPIN-FOC, CLB, PGAs, SDFM TMS320F28022-Q1 Automotive C2000™ 32-bit MCU with 50 MHz, 32 KB flash, 8 PWM TMS320F28023-Q1 Automotive C2000™ 32-bit MCU with 50 MHz, 64 KB flash TMS320F28026-Q1 Automotive C2000™ 32-bit MCU with 60 MHz, 32 KB flash TMS320F28026F-Q1 Automotive C2000™ 32-bit MCU with 60 MHz, 32 KB flash, InstaSPIN-FOC TMS320F28027-Q1 Automotive C2000™ 32-bit MCU with 60 MHz, 64 KB flash TMS320F28027F-Q1 Automotive C2000™ 32-bit MCU with 60 MHz, 64 KB flash, InstaSPIN-FOC TMS320F28030-Q1 Automotive C2000™ 32-bit MCU with 60 MHz, 32 KB flash TMS320F28031-Q1 Automotive C2000™ 32-bit MCU with 60 MHz, 64 KB flash, 2 MSPS ADC TMS320F28032-Q1 Automotive C2000™ 32-bit MCU with 60 MHz, 64 KB flash, 4.6 MSPS ADC TMS320F28033-Q1 Automotive C2000™ 32-bit MCU with 60 MHz, 64 KB flash, 4.6 MSPS ADC, CLA TMS320F28034-Q1 Automotive C2000™ 32-bit MCU with 60 MHz, 128 KB flash TMS320F28035-Q1 Automotive C2000™ 32-bit MCU with 60 MHz, 128 KB flash, CLA TMS320F28052-Q1 Automotive C2000™ 32-bit MCU with 60 MHz, 64 KB flash, PGAs, 3.75 MSPS ADC TMS320F28052F-Q1 Automotive C2000™ 32-bit MCU with 60 MHz, 64 KB flash, InstaSPIN-FOC, PGAs TMS320F28052M-Q1 Automotive C2000™ 32-bit MCU with 60 MHz, 64 KB flash, InstaSPIN-MOTION, PGAs TMS320F28054-Q1 Automotive C2000™ 32-bit MCU with 60 MHz, 128 KB flash, PGAs TMS320F28054F-Q1 Automotive C2000™ 32-bit MCU with 60 MHz, 128 KB flash, InstaSPIN-FOC, PGAs TMS320F28054M-Q1 Automotive C2000™ 32-bit MCU with 60 MHz, 128 KB flash, InstaSPIN-MOTION, PGAs TMS320F28062-Q1 Automotive C2000™ 32-bit MCU with 90 MHz, FPU, 128 KB flash, 52 KB RAM TMS320F28062F-Q1 Automotive C2000™ 32-bit MCU with 90 MHz, FPU, 128 KB flash, InstaSPIN-FOC TMS320F28065-Q1 Automotive C2000™ 32-bit MCU with 90 MHz, FPU, VCU, CLA, 128 KB flash, 100 KB RAM TMS320F28066-Q1 Automotive C2000™ 32-bit MCU with 90 MHz, FPU, 256 KB flash, 68 KB RAM TMS320F28067-Q1 Automotive C2000™ 32-bit MCU with 90 MHz, FPU, 256 KB flash, 100 KB RAM TMS320F28069-Q1 Automotive C2000™ 32-bit MCU with 90 MHz, FPU, VCU, 256 KB flash, CLA TMS320F28069F-Q1 Automotive C2000™ 32-bit MCU with 90 MHz, FPU, VCU, CLA, 256 KB flash, InstaSPIN-FOC TMS320F28069M-Q1 Automotive C2000™ 32-bit MCU with 90 MHz, FPU, VCU, CLA, 256 KB flash, InstaSPIN-MOTION TMS320F28075-Q1 Automotive C2000™ 32-bit MCU with 120 MHz, FPU, TMU, 512 KB flash, CLA, SDFM TMS320F28333 C2000™ 32-bit MCU with 100 MIPS, FPU, 512 KB flash, EMIF, 12b ADC TMS320F28335-Q1 Automotive C2000™ 32-bit MCU with 150 MIPS, FPU, 512 KB flash, EMIF, 12b ADC TMS320F28375S-Q1 Automotive C2000™ 32-bit MCU with 400 MIPS, 1xCPU, 1xCLA, FPU, TMU, 1024 KB flash, EMIF, 12b ADC TMS320F28377D-Q1 Automotive C2000™ 32-bit MCU with 800 MIPS, 2xCPU, 2xCLA, FPU, TMU, 1024 KB flash, EMIF, 16b ADC TMS320F28377S-Q1 Automotive C2000™ 32-bit MCU with 400 MIPS, 1xCPU, 1xCLA, FPU, TMU, 1024 KB flash, EMIF, 16b ADC TMS320F28379D-Q1 Automotive C2000™ 32-bit MCU w/ 800 MIPS, 2xCPU, 2xCLA, FPU, TMU, 1024 KB flash, CLB, EMIF, 16b ADC
Automotive mmWave radar sensors
AWR1642 Single-chip 76-GHz to 81-GHz automotive radar sensor integrating DSP and MCU AWR1843 Single-chip 76-GHz to 81-GHz automotive radar sensor integrating DSP, MCU and radar accelerator AWR6843 Single-chip 60-GHz to 64-GHz automotive radar sensor integrating DSP, MCU and radar accelerator
Arm-based processors
AM6526 Dual Arm® Cortex®-A53 and dual Arm Cortex-R5F Sitara™ processor with gigabit PRU-ICSS AM6528 Sitara processor: dual Arm Cortex-A53 & dual Arm Cortex-R5F, Gigabit PRU-ICSS, 3D graphics AM6546 Quad Arm® Cortex®-A53 and dual Arm Cortex-R5F Sitara™ processor with gigabit PRU-ICSS AM6548 Quad Arm® Cortex®-A53 and dual Arm Cortex-R5F Sitara™ processor with gigabit PRU-ICSS, 3D graphics
Download options
IDE, configuration, compiler or debugger

C6000-SAFETI-CQKIT-RV C6000 safety compiler qualification kit (leverages compiler release validations)

The Safety Compiler Qualification Kit was developed to assist customers in qualifying their use of the TI ARM, C6000, C7000 or C2000/CLA C/C++ Compiler to functional safety standards such as IEC 61508 and ISO 26262.

The Safety Compiler Qualification Kit:

  • is free of charge for TI customers
  • does (...)
Supported products & hardware

Supported products & hardware

Products
C2000 real-time microcontrollers
TMS320C28343-Q1 Automotive C2000™ 32-bit MCU with 200 MIPS, FPU, 260 KB RAM, EMIF TMS320C28346-Q1 Automotive C2000™ 32-bit MCU with 300 MIPS, FPU, 516 KB RAM, EMIF TMS320F280048-Q1 Automotive C2000™ 32-bit MCU with 100 MHz, FPU, TMU, 256 KB flash, CLA, PGAs, SDFM TMS320F280048C-Q1 Automotive C2000™ 32-bit MCU w/ 100 MHz, FPU, TMU, 256 KB flash, CLA, InstaSPIN-FOC, CLB, PGAs, SDFM TMS320F280049-Q1 Automotive C2000™ 32-bit MCU with 100 MHz, FPU, TMU, 256 KB flash, CLA, PGAs, SDFM TMS320F280049C-Q1 Automotive C2000™ 32-bit MCU w/ 100 MHz, FPU, TMU, 256 KB flash, CLA, InstaSPIN-FOC, CLB, PGAs, SDFM TMS320F28022-Q1 Automotive C2000™ 32-bit MCU with 50 MHz, 32 KB flash, 8 PWM TMS320F28023-Q1 Automotive C2000™ 32-bit MCU with 50 MHz, 64 KB flash TMS320F28026-Q1 Automotive C2000™ 32-bit MCU with 60 MHz, 32 KB flash TMS320F28026F-Q1 Automotive C2000™ 32-bit MCU with 60 MHz, 32 KB flash, InstaSPIN-FOC TMS320F28027-Q1 Automotive C2000™ 32-bit MCU with 60 MHz, 64 KB flash TMS320F28027F-Q1 Automotive C2000™ 32-bit MCU with 60 MHz, 64 KB flash, InstaSPIN-FOC TMS320F28030-Q1 Automotive C2000™ 32-bit MCU with 60 MHz, 32 KB flash TMS320F28031-Q1 Automotive C2000™ 32-bit MCU with 60 MHz, 64 KB flash, 2 MSPS ADC TMS320F28032-Q1 Automotive C2000™ 32-bit MCU with 60 MHz, 64 KB flash, 4.6 MSPS ADC TMS320F28033-Q1 Automotive C2000™ 32-bit MCU with 60 MHz, 64 KB flash, 4.6 MSPS ADC, CLA TMS320F28034-Q1 Automotive C2000™ 32-bit MCU with 60 MHz, 128 KB flash TMS320F28035-Q1 Automotive C2000™ 32-bit MCU with 60 MHz, 128 KB flash, CLA TMS320F28052-Q1 Automotive C2000™ 32-bit MCU with 60 MHz, 64 KB flash, PGAs, 3.75 MSPS ADC TMS320F28052F-Q1 Automotive C2000™ 32-bit MCU with 60 MHz, 64 KB flash, InstaSPIN-FOC, PGAs TMS320F28052M-Q1 Automotive C2000™ 32-bit MCU with 60 MHz, 64 KB flash, InstaSPIN-MOTION, PGAs TMS320F28054-Q1 Automotive C2000™ 32-bit MCU with 60 MHz, 128 KB flash, PGAs TMS320F28054F-Q1 Automotive C2000™ 32-bit MCU with 60 MHz, 128 KB flash, InstaSPIN-FOC, PGAs TMS320F28054M-Q1 Automotive C2000™ 32-bit MCU with 60 MHz, 128 KB flash, InstaSPIN-MOTION, PGAs TMS320F28062-Q1 Automotive C2000™ 32-bit MCU with 90 MHz, FPU, 128 KB flash, 52 KB RAM TMS320F28062F-Q1 Automotive C2000™ 32-bit MCU with 90 MHz, FPU, 128 KB flash, InstaSPIN-FOC TMS320F28065-Q1 Automotive C2000™ 32-bit MCU with 90 MHz, FPU, VCU, CLA, 128 KB flash, 100 KB RAM TMS320F28066-Q1 Automotive C2000™ 32-bit MCU with 90 MHz, FPU, 256 KB flash, 68 KB RAM TMS320F28067-Q1 Automotive C2000™ 32-bit MCU with 90 MHz, FPU, 256 KB flash, 100 KB RAM TMS320F28069-Q1 Automotive C2000™ 32-bit MCU with 90 MHz, FPU, VCU, 256 KB flash, CLA TMS320F28069F-Q1 Automotive C2000™ 32-bit MCU with 90 MHz, FPU, VCU, CLA, 256 KB flash, InstaSPIN-FOC TMS320F28069M-Q1 Automotive C2000™ 32-bit MCU with 90 MHz, FPU, VCU, CLA, 256 KB flash, InstaSPIN-MOTION TMS320F28075-Q1 Automotive C2000™ 32-bit MCU with 120 MHz, FPU, TMU, 512 KB flash, CLA, SDFM TMS320F28335-Q1 Automotive C2000™ 32-bit MCU with 150 MIPS, FPU, 512 KB flash, EMIF, 12b ADC TMS320F28375S-Q1 Automotive C2000™ 32-bit MCU with 400 MIPS, 1xCPU, 1xCLA, FPU, TMU, 1024 KB flash, EMIF, 12b ADC TMS320F28377D-Q1 Automotive C2000™ 32-bit MCU with 800 MIPS, 2xCPU, 2xCLA, FPU, TMU, 1024 KB flash, EMIF, 16b ADC TMS320F28377S-Q1 Automotive C2000™ 32-bit MCU with 400 MIPS, 1xCPU, 1xCLA, FPU, TMU, 1024 KB flash, EMIF, 16b ADC TMS320F28379D-Q1 Automotive C2000™ 32-bit MCU w/ 800 MIPS, 2xCPU, 2xCLA, FPU, TMU, 1024 KB flash, CLB, EMIF, 16b ADC
Automotive mmWave radar sensors
AWR1642 Single-chip 76-GHz to 81-GHz automotive radar sensor integrating DSP and MCU AWR1843 Single-chip 76-GHz to 81-GHz automotive radar sensor integrating DSP, MCU and radar accelerator AWR6843 Single-chip 60-GHz to 64-GHz automotive radar sensor integrating DSP, MCU and radar accelerator
Download options
IDE, configuration, compiler or debugger

C7000-SAFETI-CQKIT-RV C7000 safety compiler qualification kit (leverages compiler release validations)

The Safety Compiler Qualification Kit was developed to assist customers in qualifying their use of the TI ARM, C6000, C7000 or C2000/CLA C/C++ Compiler to functional safety standards such as IEC 61508 and ISO 26262.

The Safety Compiler Qualification Kit:

  • is free of charge for TI customers
  • does (...)
Supported products & hardware

Supported products & hardware

Products
C2000 real-time microcontrollers
TMS320C28343-Q1 Automotive C2000™ 32-bit MCU with 200 MIPS, FPU, 260 KB RAM, EMIF TMS320C28346-Q1 Automotive C2000™ 32-bit MCU with 300 MIPS, FPU, 516 KB RAM, EMIF TMS320F280048-Q1 Automotive C2000™ 32-bit MCU with 100 MHz, FPU, TMU, 256 KB flash, CLA, PGAs, SDFM TMS320F280048C-Q1 Automotive C2000™ 32-bit MCU w/ 100 MHz, FPU, TMU, 256 KB flash, CLA, InstaSPIN-FOC, CLB, PGAs, SDFM TMS320F280049-Q1 Automotive C2000™ 32-bit MCU with 100 MHz, FPU, TMU, 256 KB flash, CLA, PGAs, SDFM TMS320F280049C-Q1 Automotive C2000™ 32-bit MCU w/ 100 MHz, FPU, TMU, 256 KB flash, CLA, InstaSPIN-FOC, CLB, PGAs, SDFM TMS320F28022-Q1 Automotive C2000™ 32-bit MCU with 50 MHz, 32 KB flash, 8 PWM TMS320F28023-Q1 Automotive C2000™ 32-bit MCU with 50 MHz, 64 KB flash TMS320F28026-Q1 Automotive C2000™ 32-bit MCU with 60 MHz, 32 KB flash TMS320F28026F-Q1 Automotive C2000™ 32-bit MCU with 60 MHz, 32 KB flash, InstaSPIN-FOC TMS320F28027-Q1 Automotive C2000™ 32-bit MCU with 60 MHz, 64 KB flash TMS320F28027F-Q1 Automotive C2000™ 32-bit MCU with 60 MHz, 64 KB flash, InstaSPIN-FOC TMS320F28030-Q1 Automotive C2000™ 32-bit MCU with 60 MHz, 32 KB flash TMS320F28031-Q1 Automotive C2000™ 32-bit MCU with 60 MHz, 64 KB flash, 2 MSPS ADC TMS320F28032-Q1 Automotive C2000™ 32-bit MCU with 60 MHz, 64 KB flash, 4.6 MSPS ADC TMS320F28033-Q1 Automotive C2000™ 32-bit MCU with 60 MHz, 64 KB flash, 4.6 MSPS ADC, CLA TMS320F28034-Q1 Automotive C2000™ 32-bit MCU with 60 MHz, 128 KB flash TMS320F28035-Q1 Automotive C2000™ 32-bit MCU with 60 MHz, 128 KB flash, CLA TMS320F28052-Q1 Automotive C2000™ 32-bit MCU with 60 MHz, 64 KB flash, PGAs, 3.75 MSPS ADC TMS320F28052F-Q1 Automotive C2000™ 32-bit MCU with 60 MHz, 64 KB flash, InstaSPIN-FOC, PGAs TMS320F28052M-Q1 Automotive C2000™ 32-bit MCU with 60 MHz, 64 KB flash, InstaSPIN-MOTION, PGAs TMS320F28054-Q1 Automotive C2000™ 32-bit MCU with 60 MHz, 128 KB flash, PGAs TMS320F28054F-Q1 Automotive C2000™ 32-bit MCU with 60 MHz, 128 KB flash, InstaSPIN-FOC, PGAs TMS320F28054M-Q1 Automotive C2000™ 32-bit MCU with 60 MHz, 128 KB flash, InstaSPIN-MOTION, PGAs TMS320F28062-Q1 Automotive C2000™ 32-bit MCU with 90 MHz, FPU, 128 KB flash, 52 KB RAM TMS320F28062F-Q1 Automotive C2000™ 32-bit MCU with 90 MHz, FPU, 128 KB flash, InstaSPIN-FOC TMS320F28065-Q1 Automotive C2000™ 32-bit MCU with 90 MHz, FPU, VCU, CLA, 128 KB flash, 100 KB RAM TMS320F28066-Q1 Automotive C2000™ 32-bit MCU with 90 MHz, FPU, 256 KB flash, 68 KB RAM TMS320F28067-Q1 Automotive C2000™ 32-bit MCU with 90 MHz, FPU, 256 KB flash, 100 KB RAM TMS320F28069-Q1 Automotive C2000™ 32-bit MCU with 90 MHz, FPU, VCU, 256 KB flash, CLA TMS320F28069F-Q1 Automotive C2000™ 32-bit MCU with 90 MHz, FPU, VCU, CLA, 256 KB flash, InstaSPIN-FOC TMS320F28069M-Q1 Automotive C2000™ 32-bit MCU with 90 MHz, FPU, VCU, CLA, 256 KB flash, InstaSPIN-MOTION TMS320F28075-Q1 Automotive C2000™ 32-bit MCU with 120 MHz, FPU, TMU, 512 KB flash, CLA, SDFM TMS320F28335-Q1 Automotive C2000™ 32-bit MCU with 150 MIPS, FPU, 512 KB flash, EMIF, 12b ADC TMS320F28375S-Q1 Automotive C2000™ 32-bit MCU with 400 MIPS, 1xCPU, 1xCLA, FPU, TMU, 1024 KB flash, EMIF, 12b ADC TMS320F28377D-Q1 Automotive C2000™ 32-bit MCU with 800 MIPS, 2xCPU, 2xCLA, FPU, TMU, 1024 KB flash, EMIF, 16b ADC TMS320F28377S-Q1 Automotive C2000™ 32-bit MCU with 400 MIPS, 1xCPU, 1xCLA, FPU, TMU, 1024 KB flash, EMIF, 16b ADC TMS320F28379D-Q1 Automotive C2000™ 32-bit MCU w/ 800 MIPS, 2xCPU, 2xCLA, FPU, TMU, 1024 KB flash, CLB, EMIF, 16b ADC
Automotive mmWave radar sensors
AWR1642 Single-chip 76-GHz to 81-GHz automotive radar sensor integrating DSP and MCU AWR1843 Single-chip 76-GHz to 81-GHz automotive radar sensor integrating DSP, MCU and radar accelerator AWR6843 Single-chip 60-GHz to 64-GHz automotive radar sensor integrating DSP, MCU and radar accelerator
Download options
IDE, configuration, compiler or debugger

CCSTUDIO Code Composer Studio™ integrated development environment (IDE)

Code Composer Studio is an integrated development environment (IDE) for TI's microcontrollers and processors. It comprises a suite of tools used to develop and debug embedded applications.  Code Composer Studio is available for download across Windows®, Linux® and macOS® (...)

Supported products & hardware

Supported products & hardware

This design resource supports most products in these categories.

Check the product details page to verify support.

Products
Automotive mmWave radar sensors
AWR1243 76-GHz to 81-GHz high-performance automotive MMIC AWR1443 Single-chip 76-GHz to 81-GHz automotive radar sensor integrating MCU and hardware accelerator AWR1642 Single-chip 76-GHz to 81-GHz automotive radar sensor integrating DSP and MCU AWR1843 Single-chip 76-GHz to 81-GHz automotive radar sensor integrating DSP, MCU and radar accelerator AWR1843AOP Single-chip 76-GHz to 81-GHz automotive radar sensor integrating antenna on package, DSP and MCU AWR2243 76-GHz to 81-GHz automotive second-generation high-performance MMIC AWR2944 Automotive 2nd-generation, 76-GHz to 81-GHz, high-performance SoC for corner and long-range radar AWR6443 Single-chip 60-GHz to 64-GHz automotive radar sensor integrating MCU and radar accelerator AWR6843 Single-chip 60-GHz to 64-GHz automotive radar sensor integrating DSP, MCU and radar accelerator AWR6843AOP Single-chip 60-GHz to 64-GHz automotive radar sensor integrating antenna on package, DSP and MCU
Industrial mmWave radar sensors
IWR1443 Single-chip 76-GHz to 81-GHz mmWave sensor integrating MCU and hardware accelerator IWR1642 Single-chip 76-GHz to 81-GHz mmWave sensor integrating DSP and MCU IWR1843 Single-chip 76-GHz to 81-GHz industrial radar sensor integrating DSP, MCU and radar accelerator IWR6443 Single-chip 60-GHz to 64-GHz intelligent mmWave sensor integrating MCU and hardware accelerator IWR6843 Single-chip 60-GHz to 64-GHz intelligent mmWave sensor integrating processing capability IWR6843AOP Single-chip 60-GHz to 64-GHz intelligent mmWave sensor with integrated antenna on package (AoP)
Develop in the cloud Download options
Software programming tool

INSTASPINUNIVERSALGUI — GUI Composer Runtime Installation and Webapp for MotorWare Universal GUI

GUI Composer Runtime Installation and GUI source (Webapp) for MotorWare Universal GUI. This GUI instruments the existing variables in any MotorWare InstaSPIN-FOC or InstaSPIN-MOTION project, meaning you can recompile the .out to add your own settings and other system code.
lock = Requires export approval (1 minute)
Simulation model

F28020, F28021, F28022, F28023, F28026, F28027 PT IBIS Model

SPRM398.ZIP (214 KB) - IBIS Model
Design tool

C2000-3P-SEARCH — C2000 Third-party search tool

TI has partnered with multiple companies to offer a wide range of solutions and services for TI C2000 devices. These companies can accelerate your path to production using C2000 devices. Download this search tool to quickly browse third-party details and find the right third-party to meet your (...)
Package Pins Download
LQFP (PT) 48 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos