Automotive C2000™ 32-bit MCU with 90 MHz, FPU, VCU, CLA, 128 KB flash, 100 KB RAM
Product details
Parameters
Package | Pins | Size
Features
- High-efficiency 32-bit CPU (TMS320C28x)
- 90 MHz (11.11-ns cycle time)
- 16 × 16 and 32 × 32 Multiply and Accumulate (MAC) operations
- 16 × 16 dual MAC
- Harvard bus architecture
- Atomic operations
- Fast interrupt response and processing
- Unified memory programming model
- Code-efficient (in C/C++ and Assembly)
- Floating-Point Unit (FPU)
- Native single-precision floating-point operations
- Programmable Control Law Accelerator (CLA)
- 32-bit floating-point math accelerator
- Executes code independently of the main CPU
- Viterbi, Complex Math, CRC Unit (VCU)
- Extends C28x instruction set to support complex multiply, Viterbi operations, and Cyclic Redundency Check (CRC)
- Embedded memory
- Up to 256KB of flash
- Up to 100KB of RAM
- 2KB of One-Time Programmable (OTP) ROM
- 6-channel Direct Memory Access (DMA)
- Low device and system cost
- Single 3.3-V supply
- No power sequencing requirement
- Integrated power-on reset and brownout reset
- Low-power operating modes
- No analog support pin
- Endianness: Little endian
- JTAG boundary scan support
- IEEE Standard 1149.1-1990 Standard Test Access Port and Boundary Scan Architecture
- Clocking
- Two internal zero-pin oscillators
- On-chip crystal oscillator/external clock input
- Watchdog timer module
- Missing clock detection circuitry
- Peripheral Interrupt Expansion (PIE) block that supports all peripheral interrupts
- Three 32-bit CPU timers
- Advanced control peripherals
- Up to 8 Enhanced Pulse-Width Modulator (ePWM) modules
- 16 PWM channels total (8 HRPWM-capable)
- Independent 16-bit timer in each module
- Three input Enhanced Capture (eCAP) modules
- Up to 4 High-Resolution Capture (HRCAP) modules
- Up to 2 Enhanced Quadrature Encoder Pulse (eQEP) modules
- 12-bit Analog-to-Digital Converter (ADC), dual Sample-and-Hold (S/H)
- Up to 3.46 MSPS
- Up to 16 channels
- On-chip temperature sensor
- 128-bit security key and lock
- Protects secure memory blocks
- Prevents reverse-engineering of firmware
- Serial port peripherals
- Two Serial Communications Interface (SCI) [UART] modules
- Two Serial Peripheral Interface (SPI) modules
- One Inter-Integrated-Circuit (I2C) bus
- One Multichannel Buffered Serial Port (McBSP) bus
- One Enhanced Controller Area Network (eCAN)
- Universal Serial Bus (USB) 2.0 (see Device Comparison for availability)
- Full-speed device mode
- Full-speed or low-speed host mode
- Up to 54 individually programmable, multiplexed General-Purpose Input/Output (GPIO) pins with input filtering
- Advanced emulation features
- Analysis and breakpoint functions
- Real-time debug through hardware
- Package options
- 80-pin PFP and 100-pin PZP PowerPAD™ Thermally Enhanced Thin Quad Flatpacks (HTQFPs)
- 80-pin PN and 100-pin PZ Low-Profile Quad Flatpacks (LQFPs)
- Temperature options
- T: –40°C to 105°C
- S: –40°C to 125°C
- Q: –40°C to 125°C (AEC Q100 qualification for automotive applications)
All trademarks are the property of their respective owners.
Description
C2000™ 32-bit microcontrollers are optimized for processing, sensing, and actuation to improve closed-loop performance in real-time control applications such as industrial motor drives; solar inverters and digital power; electrical vehicles and transportation; motor control; and sensing and signal processing. The C2000 line includes the Premium performance MCUs and the Entry performance MCUs.
The F2806x family of microcontrollers (MCUs) provides the power of the C28x core and CLA coupled with highly integrated control peripherals in low pin-count devices. This family is code-compatible with previous C28x-based code, and also provides a high level of analog integration.
An internal voltage regulator allows for single-rail operation. Enhancements have been made to the HRPWM module to allow for dual-edge control (frequency modulation). Analog comparators with internal 10-bit references have been added and can be routed directly to control the ePWM outputs. The ADC converts from 0 to 3.3-V fixed full-scale range and supports ratio-metric VREFHI/VREFLO references. The ADC interface has been optimized for low overhead and latency.
To learn more about the C2000 MCUs, visit the C2000 Overview at www.ti.com/c2000.
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.Hardware development
Description
LAUNCHXL-F28069M is a low cost evaluation and development tool for the F2806x series as well as the InstaSPIN-FOC and InstaSPIN-MOTION enabled F2806x series in the TI MCU LaunchPad ecosystem which is compatible with various plug-on BoosterPacks (suggested under the Recommended BoosterPacks in the (...)
Features
- USB connected isolated XDS100v2 JTAG debug probe for real-time debug and flash programming
- 4x 20-pin headers/connectors
- Programmable buttons and LEDs
- TMS320F28069M: 90 MHz C28x CPU, 256 KB Flash, InstaSPIN-FOC and InstaSPIN-MOTION enabled, 12-bit ADC, CAN, 2x encoder interface (eQEP (...)
Description
TMDSDOCK28069 is a DIMM100 controlCARD based evaluation and development tool for the Piccolo F2806x series. The Docking Station provides power and JTAG debug for the controlCARD. Key device signals are accessible through header pins. Perforated areas on the baseboard are included for prototyping.
Features
Hardware Features
- TMDSCNCD28069: TMS320F28069 DIMM100 based controlCARD
- Docking Station with DIMM100 controlCARD female connector
- Header pin access to key MCU signals
- Perforated area for prototyping
- On-board XDS100v1 JTAG debug probe
- Powered by USB cable or a 5V supply
- Hardware Files are in C2000Ware at (...)
Description
Features
Hardware Features
- Baseboard with interface to accept DIMM100 controlCARDs
- XDS100v2 USB to JTAG emulation (with additional UART)
- Four PWM DAC pins to easily view system on an oscilloscope
- sinewave carrier interface and filter
- resolver feedback interface to MCU ADC
- 8-pin resolver connector interface
- 20-pin (...)
Description
TMDSCNCD28069 is a DIMM100 controlCARD based evaluation and development tool for the Piccolo F2806x series. controlCARDs are complete board-level modules that utilize one of two standard form factors (100-pin DIMM or 180-pin HSEC) to provide a low-profile single-board controller solution.
For first (...)
Features
Hardware Features
- TMDSCNCD28069: TMS320F28069 DIMM100 based controlCARD
- Small form factor
- F28x analog I/O, digital I/O and JTAG signals to DIMM interface
- 5V power and JTAG debug probe required from DIMM interface
- Hardware Files are in C2000Ware at boards\controlCARDs\TMDSCNCD28069
Software Features
- Free (...)
Description
TMDSCNCD28069ISO is a DIMM100 controlCARD based evaluation and development tool for the F2806x series. controlCARDs are complete board-level modules that utilize one of two standard form factors (100-pin DIMM or 180-pin HSEC) to provide a low-profile single-board controller solution.
For first (...)
Features
Hardware Features
- TMDSCNCD28069ISO: TMS320F28069U DIMM100 based controlCARD
- Small form factor
- On-board isolated JTAG Debug Probe (Mini-USB XDS100v1)
- F28x analog I/O, digital I/O and JTAG signals to DIMM interface
- 5V power required from DIMM interface
- Hardware Files are in C2000Ware at (...)
Description
The Spectrum Digital XDS200 is the first model of the XDS200 family of debug probes (emulators) for TI processors. The XDS200 family features a balance of low cost with good performance between the super low cost XDS110 and the high performance XDS560v2, while supporting a wide variety of standards (...)
Features
The XDS200 is the mid-range family of JTAG debug probes (emulators) for TI processors. Designed to deliver good performance and the most common features that place it between the low cost XDS110 and the high performance XDS560v2, the XDS200 is the balanced solution to debug TI microcontrollers (...)
Description
The XDS560v2 System Trace is the first model of the XDS560v2 family of high-performance debug probes (emulators) for TI processors. The XDS560v2 is the highest performance of the XDS family of debug probes and supports both the traditional JTAG standard (IEEE1149.1) and cJTAG (IEEE1149.7).
The (...)
Features
XDS560v2 is the latest variant of the XDS560 family of high-performance debug probes (emulators) for TI processors. With the fastest speeds and most features of the entire XDS family, XDS560v2 is the most comprehensive solution to debug TI microcontrollers, processors and wireless connectivity (...)
Description
The XDS560v2 System Trace is the first model of the XDS560v2 family of high-performance debug probes (emulators) for TI processors. The XDS560v2 is the highest performance of the XDS family of debug probes and supports both the traditional JTAG standard (IEEE1149.1) and cJTAG (IEEE1149.7).
The (...)
Features
-
XDS560v2 is the latest variant of the XDS560 family of high-performance debug probes (emulators) for TI processors. With the fastest speeds and most features of the entire XDS family, XDS560v2 is the most comprehensive solution to debug TI microcontrollers, processors and wireless connectivity (...)
Description
From Elprotronics, Inc. - The C2000 Gang Programmer is a C2000 device programmer that can program up to eight identical C2000 devices at the same time. The C2000 Gang Programmer connects to a host PC using a standard RS-232 or USB connection and provides flexible programming options that allow the (...)
Features
- Quickly and reliably program C2000 devices via an RS-232 or USB interface
- Several programming modes:
- - Interactive Mode: Programming while connected to PC using the C2000 GANG Programmer GUI.
- - Program from Image: An image can be stored, which contains configuration options and code files. This allows (...)
Software development
- Hardware design schematics, BOM, gerber files, and documentation for C2000 controlCARDS, Experimenter Kits, and LaunchPads.
- (...)
Features
- 1 package for all foundational development collateral, the place to go for getting started
- TI Cloud support
- Linux and Mac Installation Support
- Easy deployment: Small download/installation size (significantly smaller than controlSUITE)
- Same device support as controlSUITE plus more
Features
- Supports all C28x CPUs
- C28x fixed-point
- C28x floating-point
- CLA
- 'OneMCU' compliant
- Supports COFF & EABI compilers
- Rigorously tested
- Deployed in C2000Ware
Features
- Centralized, interactive, software repository for C2000 real-time controllers
- Graphical User Interface (GUI) for intuitive navigation of software, development kits, libraries, user guides, application notes, and more.
- Auto-loading of Code Composer Studio example projects
- Device software and support
- (...)
Features
- Support for the following C2000 series
- Delfino F2833x
- Piccolo F2802x, F2803x, F2805x, F2806x
- Support for Delfino F2837x and Piccolo F2807x are included in the SafeTI Diagnostics Library
- IEC60730 Software libraries, user guides code examples
- Piccolo MCU Arcdetect Software libraries, user guides, RD195 (...)
Features
- Easy-to-use software library functions for measuring system frequency response
- PC-based GUI for viewing Bode plots of power supply control loops
Code Composer Studio is an integrated development environment (IDE) that supports TI's Microcontroller and Embedded Processors portfolio. Code Composer Studio comprises a suite of tools used to develop and debug embedded applications. It includes an optimizing C/C++ compiler, source code editor (...)
The Safety Compiler Qualification Kit:
- does not require the user to run qualification (...)
Features
The Safety Compiler Qualification Kit has been assessed by TÜV Nord to comply with both IEC 61508 and ISO 26262 and was developed in collaboration with by Validas, a consulting company that specializes in software tool qualification.
What's IncludedSafety Compiler Qualification Kit includes:
- Safety (...)
Features
- Graphical tool for creating digital control loop source code
CCS Uniflash is a standalone tool used to (...)
MATLAB Coder™, Simulink Coder™, and Embedded Coder® generate ANSI/ISO C/C++ code that can be compiled and (...)
Design tools & simulation
CAD/CAE symbols
Package | Pins | Download |
---|---|---|
HTQFP (PZP) | 100 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.