TMUX1308APWR

ACTIVE

5V, 8:1, 1-channel, analog mux, injection current control, 1.8V logic | PW | 16 | -40 to 125

ACTIVE Custom reel may be available
Same as: TMUX1308APWR.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins TSSOP (PW) | 16
Operating temperature range (°C) -40 to 125
Package qty | Carrier 2,000 | LARGE T&R

Features for the TMUX1308A

  • Back-powering protection
    • No ESD diode path to VDD
  • Wide supply range: 1.62V to 5.5V
  • Low ON-capacitance
  • Bidirectional signal path
  • Optimized for high-impedance loads
  • Rail-to-rail operation
  • 1.8V logic compatible
  • Fail-safe logic
  • Break-before-make switching
  • Short-to-battery protection for ON and OFF channels
  • Functional safety-capable
  • TMUX1308A – pin compatible with:
    • Industry standard 4051, 4851 and 1308 multiplexers
  • TMUX1309A – pin compatible with:
    • Industry standard 4052, 4852 and 1309 multiplexers

Description for the TMUX1308A

The TMUX1308A and TMUX1309A are general purpose complementary metal-oxide semiconductor (CMOS) multiplexers (MUX). The TMUX1308A is an 8:1, 1-channel (single-ended) mux, while the TMUX1309A is a 4:1, 2-channel (differential) mux. The devices support bidirectional analog and digital signals on the source (Sx) and drain (Dx) pins ranging from GND to VDD.

The TMUX13xxA devices have an internal injection current control feature, which eliminates the need for external diode and resistor networks (typically used to protect the switch and keep the input signals within the supply voltage.) The internal injection current control circuitry allows signals on disabled or enabled signal paths to exceed the supply voltage. Disabled channels with voltages above VDD are prevented from affecting the signal of the enabled signal path. The TMUX13xxA devices do not have an internal diode path to the supply pin, which eliminates the risk of damaging components connected to the supply pin or providing unintended power to the supply rail.

All logic inputs have 1.8V logic compatible thresholds, allowing for both TTL and CMOS logic compatibility when operating with a valid supply voltage. Fail-Safe Logic circuitry allows voltages on the control pins to be applied before the supply pin, protecting the device from potential damage.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more