TMUX5509RSVR

ACTIVE

44V, 4:1, 2-channel analog multiplexer with 1.8V logic | RSV | 16 | -40 to 125

ACTIVE Custom reel may be available
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins UQFN (RSV) | 16
Operating temperature range (°C) -40 to 125
Package qty | Carrier 3,000 | LARGE T&R

Features for the TMUX5509

  • Low On-Capacitance
    • TMUX5508: 15.5pF
    • TMUX5509: 10.2pF
  • Low ION typical Leakage: 5pA
  • Low Charge Injection: 9pC
  • Rail-to-Rail Operation
  • Wide Supply Range: ±5V to ±20V dual rail, 4.5V to 40V single supply
  • Low On-Resistance: 130Ω
  • Break-Before-Make Switching
  • Logic Levels: 1.8V
  • ESD Protection HBM: 2000V
  • Industry-Standard QFN, TSSOP and SOIC Packages

Description for the TMUX5509

The TMUX5508 and TMUX5509 (TMUX550x) are modern, complementary metal-oxide semiconductor (CMOS), analog multiplexers (muxes). The TMUX5508 offers 8:1 single-ended channels, and the TMUX5509 offers differential 4:1 or dual 4:1 single-ended channels. The TMUX5508 and TMUX5509 are designed to work with either dual supplies (±5V to ±18V) or a single supply (10V to 36V). They also perform with symmetric supplies (such as VDD = 12V, VSS = –12V), and unsymmetric supplies (such as VDD = 12V, VSS = –5V). The TMUX550x supports bidirectional analog and digital signals on the source (Sx) and drain (Dx) pins ranging from VSS to VDD.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more