Packaging information
| Package | Pins TSSOP (PW) | 20 |
| Operating temperature range (°C) -40 to 125 |
| Package qty | Carrier 2,000 | LARGE T&R |
Features for the TMUX7348F
- Wide supply range:
- Dual supply: ±5 V to ±22 V
- Single supply: 8 V to 44 V
- Integrated fault protection:
- Overvoltage protection, source to supplies or source to drain: ±85 V
- Overvoltage protection: ±60 V
- Power-off protection: ±60 V
- Adjustable overvoltage triggering thresholds
- V FP: 3 V to V DD, V FN: 0 V to V SS
- Interrupt flags to indicate overall and specific fault channel information
- Non-fault channels continue to operate with low leakage currents
- Output clamped to the fault supply in overvoltage condition
- Latch-up immunity by device construction
- Logic capable: 1.8-V
- Fail-safe logic: up to 44 V independent of supply
- Break-before-make switching
- Industry-standard TSSOP and smaller WQFN package
Description for the TMUX7348F
The TMUX7348F and TMUX7349F are modern complementary metal-oxide semiconductor (CMOS) analog multiplexers in 8:1 (single ended) and 4:1 (differential) configurations. The devices work well with dual supplies (±5 V to ±22 V), a single supply (8 V to 44 V), or asymmetric supplies (such as V DD = 12 V, V SS = –5 V). The overvoltage protection is available in powered and powered-off conditions, making the TMUX7348F and TMUX7349F devices suitable for applications where power supply sequencing cannot be precisely controlled.
The device blocks fault voltages up to +60 V and –60 V relative to ground in both powered and powered-off conditions. When no power supplies are present, the switch channels remain in the OFF state regardless of switch input conditions and logic control status. Under normal operation conditions, if the analog input signal level on any Sx pin exceeds positive fault supply (V FP) or negative fault supply (V FN) by a threshold voltage (V T), then the channel turns OFF and the Sx pin becomes high impedance. When the fault channel is selected, the drain pin (D or Dx) is pulled to the fault supply voltage (V FP or V FN) that was exceeded. The devices provide two active-low interrupt flags (FF and SF) to provide details of the fault. The FF flag indicates if any of the source inputs are experiencing a fault condition, while the SF flag is used to decode which specific inputs are experiencing a fault condition.
The low capacitance, low charge injection, and integrated fault protection enables the TMUX7348F and TMUX7349F devices to be used in front end data acquisition applications where high performance and high robustness are both critical. The devices are available in standard TSSOP package and smaller WQFN package (ideal if PCB space is limited).