TMUXHS221FRSWR

ACTIVE

Dual 2:1 USB 2.0 mux/demux with 30V overvoltage protection and 1.2V logic | RSW | 10 | -40 to 125

ACTIVE Custom reel may be available
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins UQFN (RSW) | 10
Operating temperature range (°C) -40 to 125
Package qty | Carrier 3,000 | LARGE T&R

Features for the TMUXHS221F

  • Supply range: 1.62V to 5.5V
  • Differential 2:1 or 1:2 switch/multiplexer or flexible dual single-ended cross switch
  • Overvoltage protection (OVP) on common pins - 28V with absolute maximum overvoltage - 30V
  • IEC-61000-4-5 Surge Tolerant - +35V
  • 1.2V compatible logic inputs: extended 1.2V logic support with 0.77VIH 0.39VIL
  • Powered-off protection when VCC = 0V
  • Low RON: 9Ω maximum
  • BW: 1.5GHz typical
  • Low CON: 1.3pF typical
  • LowPower Disable mode
  • ESD protection exceeds JESD 22 human body model (HBM): 2000V
  • Wide temperature range: –40°C to 125°C
  • 10-pin small UQFN package - 1.8mm × 1.4mm

Description for the TMUXHS221F

The TMUXHS221F is a bidirectional low-power dual port, high-speed, USB 2.0 analog switch with integrated protection for USB Type-C systems. The device is configured as a dual 2:1 or 1:2 switch. TMUXHS221F is optimized for use with the USB 2.0 D+/- lines in a USB Type-C systems.

The TMUXHS221F protection on the I/O pins can tolerate up to 30V with automatic shutoff circuitry to protect system components behind the switch.

The TMUXHS221F comes in a small industry standard 10-pin QFN package. TMUXHS221F has an extended temperature range that is an excellent choice for many rugged applications including industrial and high reliability use cases.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more