Features for the TMUXHS4212EVM
- Simple interface for high-speed signals via SMP connectors
- Universal banana jacks for external 3.3V power supply
- Jumpers for easy device configuration
- Calibration traces for de-embedding the EVM from the TMUXHS4212 during measurement
Description for the TMUXHS4212EVM
The TMUXHS4212 evaluation module (EVM) can be used to evaluate the high-speed bidirectional passive switching performance for USB Type-C™ mux or demux applications supporting USB 3.1 Gen 1 , Gen 2 data rates. It is also compatible with MIPI DSI/CSI, LVDS, and PCI Express Gen 2 , Gen 3 and Gen 4 interface standards.