Packaging information
| Package | Pins null | null |
| Operating temperature range (°C) -40 to 125 |
| Package qty | Carrier 3,000 | LARGE T&R |
Features for the TMUXL5412
- Dual supply range: ±4.5V to ±25V
- Single supply range: 4.5V to 50V
- Asymmetric dual supply support (For example: VDD = 37.5V, VSS = -12.5V)
- 1.2V logic compatible
- Low on-resistance: 21Ω (typical)
- Low on-capacitance: 12pF (typical)
- Ultra-low on-resistance flatness: 0.005Ω (typical)
- Low on-leakage current: 0.002nA (typical), 40nA (maximum)
- Low charge injection: 13pC (typical)
- –40°C to +125°C operating temperature
- Rail-to-rail operation
- Bidirectional operation
Description for the TMUXL5412
The TMUXL5412 is a general purpose complementary metal-oxide semiconductor (CMOS) switch device with four independently selectable 1:1, single-pole, single-throw (SPST) switch channels. The device works with a single supply (4.5V to 50V), dual supplies (±4.5V to ±25V), or asymmetric supplies (such as VDD = 37.5V, VSS = –12.5V). The TMUXL5412 supports bidirectional analog and digital signals on the source (Sx) and drain (Dx) pins ranging from VSS to VDD.
The switches of the TMUXL5412 are controlled with appropriate logic control inputs on the SELx pins. The TMUXL5412 exhibits break-before-make switching, allowing the device to be used in cross-point and multiplexing applications.
The TMUXL5412 is a part of the general purpose switches and multiplexers family of devices emphasizing uses in broad range of applications while reducing BOM cost.