TPA2012D2RTJRG4

ACTIVE

2.1-W, stereo, analog input Class-D audio amp with selectable gain | RTJ | 20 | -40 to 85

ACTIVE Custom reel may be available
Same as: TPA2012D2RTJRG4.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More TPA2012D2 information

Packaging information

Package | Pins WQFN (RTJ) | 20
Operating temperature range (°C) -40 to 85
Package qty | Carrier 3,000 | LARGE T&R

Features for the TPA2012D2

  • Output Power By Package:
    • WQFN:
      • 2.1 W/Ch Into 4 Ω at 5 V
      • 1.4 W/Ch Into 8 Ω at 5 V
      • 720 mW/Ch Into 8 Ω at 3.6 V
    • DSBGA:
      • 1.2 W/Ch Into 4 Ω at 5 V
        (Thermally Limited)
      • 1.3 W/Ch Into 8 Ω at 5 V
      • 720 mW/Ch Into 8 Ω at 3.6 V
  • Only Two External Components Required
  • Power Supply Range: 2.5 V to 5.5 V
  • Independent Shutdown Control for Each Channel
  • Selectable Gain of 6, 12, 18, and 24 dB
  • Internal Pulldown Resistor on Shutdown Pins
  • High PSRR: 77 dB at 217 Hz
  • Fast Start-Up Time (3.5 ms)
  • Low Supply Current
  • Low Shutdown Current
  • Short-Circuit and Thermal Protection
  • Space-Saving Packages
    • 2.01-mm × 2.01-mm NanoFree™ DSBGA (YZH)
    • 4-mm × 4-mm Thin WQFN (RTJ) With PowerPAD™

Description for the TPA2012D2

The TPA2012D2 is a stereo, filter-free, Class-D audio amplifier (Class-D amp) available in a DSBGA or WQFN package. The TPA2012D2 only requires two external components for operation.

The TPA2012D2 features independent shutdown controls for each channel. The gain can be selected to 6, 12, 18, or 24 dB using the G0 and G1 gain select pins. High PSRR and differential architecture provide increased immunity to noise and RF rectification. In addition to these features, a fast start-up time and small package size make the TPA2012D2 class-D amp an ideal choice for both cellular handsets and PDAs.

The TPA2012D2 is capable of driving 1.4 W/Ch at
5 V or 720 mW/Ch at 3.6 V into 8 Ω. The TPA2012D2 is also capable of driving 4 Ω. The TPA2012D2 is thermally limited in DSBGA and may not achieve
2.1 W/Ch for 4 Ω. The maximum output power in the DSBGA is determined by the ability of the circuit board to remove heat. Figure 33 shows thermally limited region of the DSBGA in relation to the WQFN package. The TPA2012D2 provides thermal and short-circuit protection.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more