TPA2016D2RTJRG4

ACTIVE

2.8-W, stereo, analog input Class-D audio amp with auto. gain control & dynamic range compression | RTJ | 20 | -40 to 85

ACTIVE Custom reel may be available
Same as: TPA2016D2RTJRG4.A, TPA2016D2RTJRG4.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins WQFN (RTJ) | 20
Operating temperature range (°C) -40 to 85
Package qty | Carrier 3,000 | LARGE T&R

Features for the TPA2016D2

  • Filter-Free Class-D Architecture
  • 1.7 W/Ch Into 8 Ω at 5 V (10% THD+N)
  • 750 mW/Ch Into 8 Ω at 3.6 V (10% THD+N)
  • 2.8 W/Ch Into 4 Ω at 5 V (10% THD+N)
  • 1.5 W/Ch Into 4 Ω at 3.6 V (10% THD+N)
  • Power Supply Range: 2.5 V to 5.5 V
  • Flexible Operation With or Without I2C
  • Programmable DRC and AGC Parameters
  • Digital I2C Volume Control /li>
  • Selectable Gain from –28 dB to 30 dB in 1-dB
    Steps (When Compression is Used)
  • Selectable Attack, Release, and Hold Times
  • 4 Selectable Compression Ratios
  • Low Supply Current: 3.5 mA
  • Low Shutdown Current: 0.2 µA
  • High PSRR: 80 dB
  • Fast Start-Up Time: 5 ms
  • AGC Enable or Disable Function
  • Limiter Enable or Disable Function
  • Short-Circuit and Thermal Protection
  • Space-Saving Package
    • 2.2 mm × 2.2 mm Nano-Free™ DSBGA (YZH)

Description for the TPA2016D2

The TPA2016D2 device is a stereo, filter-free Class-D audio power amplifier with volume control, dynamic range compression (DRC), and automatic gain control (AGC). It is available in a 2.2 mm × 2.2 mm DSBGA package and 20-pin QFN package.

The DRC and AGC function in the TPA2016D2 is programmable through a digital I2C interface. The DRC and AGC function can be configured to automatically prevent distortion of the audio signal and enhance quiet passages that are normally not heard. The DRC and AGC can also be configured to protect the speaker from damage at high power levels and compress the dynamic range of music to fit within the dynamic range of the speaker. The gain can be selected from –28 dB to +30 dB in 1-dB steps.

The TPA2016D2 is capable of driving 1.7 W/Ch at 5 V or 750 mW/Ch at 3.6 V into 8-Ω load or 2.8 W/Ch at 5 V or 1.5 W/Ch at 3.6 V into 4-Ω load. The device features independent software shutdown controls for each channel and also provides thermal and short-circuit protection.

In addition to these features, a fast start-up time and small package size make the TPA2016D2 an ideal choice for cellular handsets, PDAs, and other portable applications.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more