TPA6404-Q1

ACTIVE

Automotive, 45-W, 2-MHz, 4-ch 4.5- to 18-V supply analog input Class-D audio amplifier w/ load dump

Top

Product details

Parameters

Audio input type Analog Input Architecture Class-D Speaker channels (Max) 4 Power stage supply (Max) (V) 18 Power stage supply (Min) (V) 4.5 Load (Min) (ohms) 2 Output power (W) 45 THD + N @ 1 kHz (%) 0.01 Iq (Typ) (mA) 155 Control interface I2C Closed/open loop Closed Analog supply (Min) (V) 4.5 Analog supply (Max) (V) 18 Power to parallel bridge tied load (Max) (W) 85 PSRR (dB) 75 Rating Automotive Operating temperature range (C) -40 to 125 open-in-new Find other Speaker amps

Package | Pins | Size

HSSOP (DKQ) 56 191 mm² 18.42 x 10.35 open-in-new Find other Speaker amps

Features

  • Advanced Load Diagnostics
    • AC Diagnostic for Tweeter Detection with Impedance and Phase Response
    • Integrated sine wave Generator
  • Easy to meet CISPR25-L5 EMC specification
  • AEC-Q100 Qualified With the Following Results for Automotive Applications:
    • Device Temperature Grade 1: –40°C to 125°C Ambient Operating Temperature Range
    • Device HBM ESD Classification Level: 3A
    • Device CDM ESD Classification Level: C4B
  • Audio Inputs
    • 4 Channel Differential Analog Input
    • Four I2C-Controlled Gain Options
    • High Input Impedance for Low Value AC-coupling Capacitor
  • Audio Outputs
    • Four-Channel Bridge-Tied Load (BTL), with Option of Parallel BTL (PBTL)
    • Up to 2.1 MHz Output Switching Frequency
    • 27 W, 10% THD into 4 Ω at 14.4 V
    • 45 W, 10% THD into 2 Ω at 14.4 V
    • 85 W, 10% THD into 1 Ω at 14.4 V PBTL
  • Audio Performance into 4 Ω at 14.4 V, 1 kHz
    • THD+N < 0.01%
    • 42 µVRMS Output Noise
    • - 90 dB Crosstalk
  • Load Diagnostics
    • Output Open and Shorted Load
    • Output-to-Battery or Ground Shorts
    • Line Output Detection Up to 6 kΩ
    • Runs without Input Clocks
  • Protection
    • Output Current Limiting
    • Output Short Protection
    • 40 V Load Dump
    • Fortuitous Open Ground and Power Tolerant
    • DC Offset
    • Over Temperature
    • Undervoltage and Overvoltage
  • General Operation
    • 4.5 V to 18 V supply voltage
    • I2C Control With 4 Address Options
    • Clip Detection and Thermal Foldback

All trademarks are the property of their respective owners.

open-in-new Find other Speaker amps

Description

The TPA6404-Q1 device is a four-channel analog-input Class-D audio amplifier that implements a 2.1 MHz PWM switching frequency that enables a cost optimized solution in a very small 4.5 cm2 PCB size, full operation down to 4.5 V for start/stop events, and exceptional sound quality with up to 100 kHz audio bandwidth.

The TPA6404-Q1 Class-D audio amplifier has an optimal design for use in entry level automotive head units that provide analog audio input signals as part of their system design.

The Class-D topology dramatically improves efficiency over traditional linear amplifier solutions.

The output switching frequency operates above the AM band, which eliminates the AM band interference and reduces the output filter size and cost.

The device is offered in a 56 pin HSSOP package with the exposed thermal pad up.

open-in-new Find other Speaker amps
Download

More Information

Full data sheet and other information are available. Request now

Technical documentation

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Hardware development

EVALUATION BOARDS Download
$249.00
Description

The TPA6404Q1EVM evaluation module (EVM) demonstrates the TPA6404-Q1 integrated circuit from Texas Instruments. The TPA6404-Q1 device is a four-channel analog-input Class-D audio amplifier that implements a 2.1 MHz PWM switching frequency that enables a cost optimized solution in a very small PCB (...)

Features
  • 4.5 V to 18 V input supply voltage support
  • Simple PPC3 GUI driven interface to support evaluation and diagnostics
  • Intelligent load diagnostics, including advanced AC diagnostic for Tweeter detection with impedance and phase response
  • 4 BTL output channels and 4 differential inputs 
  • Double-sided (...)

Design tools & simulation

SIMULATION MODELS Download
SLOM440.ZIP (23 KB) - IBIS Model

CAD/CAE symbols

Package Pins Download
HSSOP (DKQ) 56 View options

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos

Industry leading 50-W, 2.1-MHz analog-input 4-channel automotive Class-D audio amplifier

This demo showcases the TPA6404-Q1 Class-D audio amplifier that uses the smallest output filter inductors for entry-level head unit applications

Posted: 10-Jan-2018
Duration: 03:02

Learn more

Related videos