TPIC2010RDFDRG4

ACTIVE

Serial interface controlled 9-ch motor driver with 2-ch DC/DC converter | DFD | 56 | -20 to 75

ACTIVE Custom reel may be available
Same as: TPIC2010RDFDRG4.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins HTSSOP (DFD) | 56
Operating temperature range (°C) -20 to 75
Package qty | Carrier 2,000 | LARGE T&R

Features for the TPIC2010

  • Serial Peripheral Interface
    • Maximum Read/Write 35 MHz
    • 3.3-V Digital I/O
  • Actuator and Motor Driver
    • PWM Control With H-Bridge Output
    • Focus / Tracking / Tilt Actuator Driver With
      DAC Control
    • Sled Motor Drivers With Current Mode, 10-Bit
      DAC Control
    • Load Driver With 12-Bit DAC Control
    • Stepping Motor Driver With 8-Bit PWM Control
    • End Position Detector for Collimator Lens,
      Sled Without Position Sensor
  • Spindle Motor Driver
    • Sensor-Less BEMF Position Feedback
    • 12-Bit Spindle DAC
    • Self-Contained Inductive Position Sense and
      Startup
    • Quick Stop by Automatic Controlled Brake:

      Active Brake and Short Brake
    • 0.7-A Maximum Continuous Current Excluding

      Thermal Issues
    • LS Mode: 25% Speed
  • On-Chip Thermometer (15°C to 172.5°C)
  • Switch
    • Two Switch Circuits Controllable by Software
    • LED: Switch for LED Driver With 0.1-A OCP
    • CSW: Low RDS(ON) Current Switch With 0.1-A
      OCP
  • DC-DC Converter
    • V1Px: Pin-Selectable Conversion Voltage 1.0 V /
      1.2 V / 1.5 V; 0.9-A Output Capability With
      1.85-A Overcurrent Protection
    • V3P3: Fixed 3.3-V DC-DC Converter; 0.5-A
      Output Capability With 1.15-A Overcurrent
      Protection
    • 2.5-MHz Switching Frequency
    • Improved Efficiency at Low Current With
      Discontinuous Regulation Mode
  • Protection
    • Individual Thermal Protect Circuit on
      LED/CSW, Switch, DCDC Converter, SPM,
      and Actuator
    • Two Alert Levels: Pre-Detect and Detect in

      Thermal Protection
    • ACTTEMP: Monitor the Actuator Temperature
      Calculated from Integrated the DAC Value Set
      Up in the Past
    • Undervoltage Lockout (UVLO) and
      Overvoltage Protection (OVP)

Description for the TPIC2010

TPIC2010 is a very-low noise type motor driver IC suitable for slim or ultra-slim ODD. The 9-channel driver IC controlled by serial I/F is optimal for driving a spindle motor, a sled motor (stepping motor applicable), a load motor, and focus / tracking / tilt actuators and stepping motor for collimator lens. This driver IC includes 2-channel synchronous DC-DC converters.

The discontinuous regulation mode on the DC-DC converter improves efficiency at low power consumption significantly. The spindle motor driver uses BEMF feedback for startup, control, and low-noise operation without needing external sensors. In addition, the TPIC2010 has many protection features including: spindle output current limiting, thermal shutdown, sled and collimator lens end detection, actuator protection, and power-reset circuit. The TPIC2010 also has a built-in thermometer for easy IC temperature measurement.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more