Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins TSSOP (DBT) | 38
Operating temperature range (°C) -20 to 75
Package qty | Carrier 2,000 | LARGE T&R

Features for the TPIC2040

  • Serial Peripheral Interface (SPI)
    • Maximum Read/Write 35 MHz
    • 3.3-V Digital I/O
  • Actuator and Motor Driver
    • PWM Control With H-Bridge Output
    • Focus / Tracking / Tilt Actuator Driver With 12-Bit DAC Control
    • Sled Motor Drivers With Current Mode, 10-Bit DAC Control
    • Load Driver With 12-Bit DAC Control
    • Capable End Position Sensing for Sled Without Position Sensor
  • Spindle Motor Driver
    • Integrated Spindle Current Sense Resistor
    • Selectable Current Sense Resistor Value 0.27 to 0.20 Ω by Register Setting; Thereby, SPM Current can be Restricted from 725 to 980 mA
    • Sensor-Less: Rotor Position Sense by Motor BEMF
    • 12-Bit Spindle DAC Programmed Through Serial Port
    • Self-Contained Inductive Position Sense and Startup
    • Quick Stop by Automatic Controlled Brake Named Auto Short Brake (Short and Active Brake)
    • 0.7-A Maximum Continuous Current Excluding Thermal Issues
    • LS Mode: Restricted to 25% of Normal Speed
  • Utility Functions
    • XRESET Signal With Digital Delay (POR) 20 ms
    • Status Latch: Act Timer, SIF Error, PWR Monitor, Thermal Protection, and OCP Error
  • Switch
    • CSW: Software Control Current Output Port
  • LDO Pre-Driver
    • 1-Channel LDO Pre-Driver for 3.3-V or 1.2-V Output With External Transistor
  • Protection
    • Individual Thermal Protect Circuit on CSW, SPM, and Act Channel
    • Two Alert Levels: and in Thermal Protection
    • Overcurrent Protection Circuit in Load Driver
    • Selectable OCP Threshold Level in CSW Output
    • Hardware Device Disable Pin XMUTE
    • Power Monitor by Undervoltage Lockout (UVLO) and Overvoltage Protection (OVP)

Description for the TPIC2040

TPIC2040 is a very-low noise type motor driver IC suitable for slim or ultra-slim DVD reader/writer. This IC includes integrated current sense resistance that measures SPM current and reduces drive system cost. The 7-channel driver IC controlled by serial I/F is optimum for driving a spindle motor, a sled motor, a load motor, and Focus / Tracking / Tilt actuators. The spindle motor driver uses BEMF detection for sensorless startup and control of the spindle motor

As the output stage of all channels works in efficient PWM driving, it is possible to attain low-power operation by PWM control. Deadband less control is possible for a focus / tracking / tilt actuator driver. In addition, the spindle part output current limiting circuit, thermal shutdown circuit, sled-end detection circuit, actuator protection and power-reset circuit are built in.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more