TPL9202PWPR

ACTIVE

24-V, 8-ch NMOS low-side driver with 5-V LDO and brown-out detect | PWP | 20 | -40 to 125

ACTIVE Custom reel may be available
Same as: TPL9202PWPR.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPL9202PWP ACTIVE
Package qty | Carrier 70 | TUBE
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins HTSSOP (PWP) | 20
Operating temperature range (°C) -40 to 125
Package qty | Carrier 2,000 | LARGE T&R

Features for the TPL9202

  • Eight Low-Side Drivers With Internal Clamp for Inductive Loads and Current Limiting for Self Protection
    • Seven Outputs are Rated at 150 mA and Controlled Through Serial Interface
    • One Output Rated at 150 mA and Controlled Through Serial Interface and Dedicated Enable Pin
  • 5-V ±5% Regulated Power Supply With 200-mA Load Capability at VIN Max of 18 V
  • Internal Voltage Supervisory for Regulated Output
  • Serial Communications for Control of Eight Low-Side Drivers
  • Enable/Disable Input for OUT1
  • 5-V or 3.3-V I/O Tolerant for Interface to Microcontroller
  • Programmable Power On-Reset Delay Before RST Asserted High, Once 5 V Is Within Specification (6 ms Typ)
  • Programmable Deglitch Timer Before RST Is Asserted Low (40 µ Typ)
  • Programmable Brown-Out Feature
  • Thermal Shutoff for Self Protection
  • APPLICATIONS
    • Electrical Applicances
      • Air Conditioning Units
      • Ranges
      • Dishwashers
      • Refrigerators
      • Microwaves
      • Washing Machines
    • General-Purpose Interface Circuit Allowing Microcontroller Interface to Relays, Electric Motors, LEDs, and Buzzers

PowerPAD is a trademark of Texas Instruments.

Description for the TPL9202

The power supply provides regulated 5-V output to power the system microcontroller and drive eight low-side switches. The brown-out detection output (BO_OUTZ) warns the system if there is a temporary drop in the supply voltage, so the system can prevent potentially hazardous situations.

A serial communications interface controls the eight low-side outputs; each output has an internal snubber circuit to absorb the inductive load at turn OFF. Alternatively, the system can use a fly-back diode to VIN to help recirculate the energy in an inductive load at turn OFF.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPL9202PWP ACTIVE
Package qty | Carrier 70 | TUBE
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more