TPS2103DBVT

ACTIVE

2.7-V to 4-V, 250-mΩ, 0.5-A, 1.3-Ω, 0.1-A power mux with active high enable and comm. temp. | DBV | 5 | -40 to 70

ACTIVE Custom reel may be available
Same as: TPS2103DBVT.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Similar products you might be interested in

open-in-new Compare alternates

Similar functionality to the compared device.

TPS2116DRLR ACTIVE 1.6-V to 5.5-V, 40-mΩ, 2.5-A, low-IQ, priority power multiplexer | DRL | 8 | -40 to 125

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPS2103DBVR ACTIVE Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More TPS2103 information

Packaging information

Package | Pins SOT-23 (DBV) | 5
Operating temperature range (°C) -40 to 70
Package qty | Carrier 250 | SMALL T&R

Features for the TPS2103

  • Dual-Input, Single-Output MOSFET Switch With No Reverse Current Flow (No Parasitic Diodes)
  • IN1 . . . 250-m, 500-mA N-Channel; 14-uA Supply Current
  • IN2 . . . 1.3-, 100-mA P-Channel; 0.75-uA Supply Current (VAUX Mode)
  • Advanced Switch Control Logic
  • CMOS and TTL Compatible Enable Input
  • Controlled Rise, Fall, and Transition Times
  • 2.7 V to 4 V Operating Range
  • SOT-23-5 and SOIC-8 Package
  • \x9640°C to 70°C Ambient Temperature Range
  • 2-kV Human Body Model, 750-V Charged Device Model, 200-V Machine-Model ESD Protection
  • Typical Applications
    • Notebook and Desktop PCs
    • Cell phone, Palmtops, and PDAs
    • Battery Management

Description for the TPS2103

The TPS2102 and TPS2103 are dual-input, single-output power switches designed to provide uninterrupted output voltage when transitioning between two independent power supplies. Both devices combine one n-channel (250 m) MOSFET with a single output. The p-channel MOSFET (IN2) is used with auxiliary power supplies that deliver lower current for standby modes. The n-channel MOSFET (IN1) is used with a main power supply that delivers higher current required for normal operation. Low on-resistance makes the n-channel the ideal path for higher main supply current when power-supply regulation and system voltage drops are critical. When using the p-channel MOSFET, quiescent current is reduced to 0.75 uA to decrease the demand on the standby power supply. The MOSFETs in the TPS2102 and TPS2103 do not have the parasitic diodes, typically found in discrete MOSFETs, thereby preventing back-flow current when the switch is off.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPS2103DBVR ACTIVE Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more