TPS2140IPWPR

ACTIVE

2-ch, 0.6A loading, 3.3V, 40mΩ USB power switch, active-low + adjustable output LDO | PWP | 14 | -40 to 110

ACTIVE Custom reel may be available
Same as: TPS2140IPWPR.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

A newer version of this product is available

open-in-new Compare alternates

Similar functionality to the compared device.

TPS25221DBVR ACTIVE 0.275-2.7A adj. ILIMIT, 2.5-5.5V, 70mΩ USB power switch, active-high, reverse blocking | DBV | 6 | -40 to 125

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More TPS2140 information

Packaging information

Package | Pins HTSSOP (PWP) | 14
Operating temperature range (°C) -40 to 110
Package qty | Carrier 2,000 | LARGE T&R

Features for the TPS2140

  • Complete Power Management Solution for USB High-Power Peripherals
  • 250 mA Low-Dropout Regulator (LDO) With Enable and 325 mA (Typ) Current Limit
  • LDO Supports 2.7 V to 5.5 V VIN and 0.9 V to 3.3 V Adjustable VOUT
  • 40 m (Typ) High-Side MOSFET With Dual Current Limit
  • Undervoltage Lockout and Power Good for LDO and Switch
  • CMOS- and TTL-Compatible Enable Inputs
  • 85 µA (Typ) Supply Current
  • 5 µA (Typ) Standby Supply Current
  • Available in 14-Pin HTSSOP (PowerPAD™)
  • –40°C to 85°C Ambient Temperature Range
  • Alternative to TPS2148/58 3.3-V LDO With 3.3-V Switch and 5-V Switch
  • APPLICATIONS
    • High-Power USB™ Peripherals
      • ADSL Modems
      • Digital Still and PC Cameras
      • Zip Drives
      • Speakers
    • DSP Sequencing

PowerPAD is a trademark of Texas Instruments.
USB is a trademark of Universal Serial Bus Association.

Description for the TPS2140

The TPS2140/41/50/51 is a USB 1.0 and 2.0 Specification-compatible IC containing a dual-current-limiting power switch and an adjustable low dropout regulator (LDO). Both the switch and LDO limit inrush current by controlling the turnon slew rate. The unique dual-current-limiting feature of the switch allows USB peripherals to utilize high-value capacitance at the output of the switch, while keeping the inrush current low. During turn on, the switch limits the current delivered to the capacitive load to less than 100 mA. When the output voltage from the switch reaches about 93% of the input voltage, the switch power good output goes high, and the switch current limit increases to 800mA (minimum), at which point higher current loads can be turned on. The higher current limit provides short circuit protection while allowing the peripheral to draw maximum current from the USB bus.

The switch and LDO function independently, providing flexibility in DSP applications requiring separate core and I/O voltages. For example, in a DSP application operating from a 3.3-V rail, the LDO can supply the DSP core voltage down to 0.9 V, while the switch powers the 3.3-V (typical) DSP I/O supply. If supply sequencing is required, the LDO power good output can be used to enable the switch.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more