TPS22903 is not recommended for new designs.
This product continues to be in production to support existing customers. Please consider one of these alternatives:
open-in-new Compare products
Same functionality with different pin-out to the compared device.
TPS22914 ACTIVE 5.5-V, 2-A, 37-mΩ load switch This product offers lower on-resistance 37-mΩ and higher current capability 2-A.

Product details

Number of channels 1 Vin (min) (V) 1.1 Vin (max) (V) 3.6 Imax (A) 0.5 Ron (typ) (mΩ) 68 Shutdown current (ISD) (typ) (µA) 1 Quiescent current (Iq) (typ) (µA) 0.18 Soft start Fixed Rise Time Current limit type None Rating Catalog Operating temperature range (°C) -40 to 85 FET Internal Device type Load switches
Number of channels 1 Vin (min) (V) 1.1 Vin (max) (V) 3.6 Imax (A) 0.5 Ron (typ) (mΩ) 68 Shutdown current (ISD) (typ) (µA) 1 Quiescent current (Iq) (typ) (µA) 0.18 Soft start Fixed Rise Time Current limit type None Rating Catalog Operating temperature range (°C) -40 to 85 FET Internal Device type Load switches
DSBGA (YFP) 4 1 mm² 1 x 1
  • Input Voltage: 1.1 V to 3.6 V
  • Ultralow ON-State Resistance
    • rON = 66 mΩ at VIN = 3.6 V
    • rON = 75 mΩ at VIN = 2.5 V
    • rON = 90 mΩ at VIN = 1.8 V
    • rON = 135 mΩ at VIN = 1.2 V
  • 500-mA Maximum Continuous Switch Current
  • Quiescent Current < 1 µA
  • Shutdown Current < 1 µA
  • Low Control Input Threshold Enables Use of 1.2-
    V, 1.8-V, 2.5-V, and 3.3-V Logic
  • Controlled Slew Rate (5 µs Maximum at 3.6 V)
  • Quick Output Discharge (TPS22904 Only)
  • ESD Performance Tested Per JESD 22
    • 2000-V Human Body Model
      (A114-B, Class II)
    • 1000-V Charged-Device Model (C101)
  • 4-Terminal Wafer Chip-Scale Package (WCSP)
    • 0.8 mm × 0.8 mm,
      0.4-mm Pitch, 0.5-mm Height
  • Input Voltage: 1.1 V to 3.6 V
  • Ultralow ON-State Resistance
    • rON = 66 mΩ at VIN = 3.6 V
    • rON = 75 mΩ at VIN = 2.5 V
    • rON = 90 mΩ at VIN = 1.8 V
    • rON = 135 mΩ at VIN = 1.2 V
  • 500-mA Maximum Continuous Switch Current
  • Quiescent Current < 1 µA
  • Shutdown Current < 1 µA
  • Low Control Input Threshold Enables Use of 1.2-
    V, 1.8-V, 2.5-V, and 3.3-V Logic
  • Controlled Slew Rate (5 µs Maximum at 3.6 V)
  • Quick Output Discharge (TPS22904 Only)
  • ESD Performance Tested Per JESD 22
    • 2000-V Human Body Model
      (A114-B, Class II)
    • 1000-V Charged-Device Model (C101)
  • 4-Terminal Wafer Chip-Scale Package (WCSP)
    • 0.8 mm × 0.8 mm,
      0.4-mm Pitch, 0.5-mm Height

The TPS22903 and TPS22904 are ultra-small, low rON single channel load switches with controlled turnon. The device contains a P-channel MOSFET that can operate over an input voltage range of 1.1 V to 3.6 V. The switch is controlled by an on and off input (ON), which is capable of interfacing directly with low-voltage control signals. In TPS22904, a 85-Ω on-chip load resistor is added for output quick discharge when switch is turned off.

TPS22903 and TPS22904 are available in a space-saving 4-terminal WCSP 0.4-mm pitch (YFP). The devices are characterized for operation over the free-air temperature range of –40°C to 85°C.

The TPS22903 and TPS22904 are ultra-small, low rON single channel load switches with controlled turnon. The device contains a P-channel MOSFET that can operate over an input voltage range of 1.1 V to 3.6 V. The switch is controlled by an on and off input (ON), which is capable of interfacing directly with low-voltage control signals. In TPS22904, a 85-Ω on-chip load resistor is added for output quick discharge when switch is turned off.

TPS22903 and TPS22904 are available in a space-saving 4-terminal WCSP 0.4-mm pitch (YFP). The devices are characterized for operation over the free-air temperature range of –40°C to 85°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 11
Type Title Date
* Data sheet TPS2290x Ultra-Small Low-Input-Voltage Low rON Load Switch datasheet (Rev. D) PDF | HTML 30 Jun 2015
Technical article How innovative packaging can drive higher power density in load switches 23 Feb 2022
More literature Load Switch Thermal Considerations (Rev. A) 11 Oct 2018
More literature Basics of Load Switches (Rev. A) 05 Sep 2018
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
Technical article How can a load switch extend your device’s battery life? 20 Mar 2018
Technical article How and why you should use load switches for power sequencing 06 Feb 2018
Technical article How to use load switches and eFuses in your set-top box design 23 Nov 2017
More literature Selecting a Load Switch to Replace a Discrete Solution 30 Apr 2017
More literature Timing of Load Switches 27 Apr 2017
More literature Managing Inrush Current (Rev. A) 28 May 2015

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins Download
DSBGA (YFP) 4 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos