Features for the TPS22924CEVM-532
- Input current range: 0 A to 2 A
- Input voltage range: 0.75 V to 3.6 V
- Access to the VIN, VOUT, and EN pins
- Jumpers to select input capacitance, output capacitance and output resistance
Description for the TPS22924CEVM-532
The TPS22924EVM-532 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TPS22924C Load Switch. The EVM allows the user to apply different input voltages (0.9 V to 3.6 V) under different loading conditions (0 A to 2 A) to the TPS22924C. Output, input and switching waveforms can be monitored on the EVM.