Features for the TPS22968NEVM
- External capacitors for configurable rise time
- Connection points to VIN, VOUT, VBIAS, ON pins as well as SENSE connections for accurate measurement of VIN and VOUT voltages
- High current connection terminals available for 4-A maximum continuous switch current operation
- VIN input voltage range: 0.8 V to 5.5 V
- 6VBIAS voltage range: 2.5 V to 5.5 V
Description for the TPS22968NEVM
The TPS22968N device is a dual channel load switch with an operating voltage range of 0.8 V to 5.5 V. Each channel is capable of handling a continuous currents of 4 A. The TPS22968N device is demonstrated using the TPS22968NEVM module. The dual load switch device can be configured in either a dual switch configuration or a parallel switch configuration using the TPS22968NEVM.