TPS22976DPUTG4

ACTIVE

2-ch, 5.7-V, 6-A, 14-mΩ, load switch with adj. rise time and optional output discharge | DPU | 14 | -40 to 105

ACTIVE Custom reel may be available
Same as: TPS22976DPUTG4.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins WSON (DPU) | 14
Operating temperature range (°C) -40 to 105
Package qty | Carrier 250 | SMALL T&R

Features for the TPS22976

  • Integrated dual-channel load switch
  • Input voltage range: 0.6 V to VBIAS
  • VBIAS voltage range: 2.5 V to 5.7 V
  • On-resistance
    • RON = 14 mΩ (typical) at VIN = 0.6 V to 5 V, VBIAS = 5 V
    • RON = 18 mΩ (typical) at VIN = 0.6 V to 2.5 V, VBIAS = 2.5 V
  • 6-A maximum continuous switch current per channel
  • Quiescent current for TPS22976, TPS22976N
    • 37 µA (typical, both channels) at VIN = VBIAS = 5 V
    • 35 µA (typical, single channel) at VIN = VBIAS = 5 V
  • Quiescent current for TPS22976A
    • 85 µA (typical, both channels) at VIN = VBIAS = 5 V
    • 83 µA (typical, single channel) at VIN = VBIAS = 5 V
  • Control input threshold enables use of 1.2-, 1.8-, 2.5-, and 3.3-V logic
  • Configurable rise time
  • Fast turn ON time (TPS22976A)
    • tON = 17µs at VIN = 1.05V
  • Thermal shutdown
  • Quick Output Discharge (QOD) (optional)
  • SON 14-pin package with thermal pad
  • ESD performance tested per JESD 22
    • 2-kV HBM and 1-kV CDM

Description for the TPS22976

The TPS22976 product family consists of three devices: TPS22976, TPS22976A and TPS22976N. Each device is a dual-channel load switch with controlled turnon. The device contains two N-channel MOSFETs that can operate over an input voltage range of 0.6 V to 5.7 V, and can support a maximum continuous current of 6 A per channel. Each switch is independently controlled by an on and off input (ON1 and ON2), which can interface directly with low-voltage control signals. The TPS22976 is capable of thermal shutdown when the junction temperature is above the threshold, turning the switch off. The switch turns on again when the junction temperature stabilizes to a safe range. The TPS22976 also offers an optional integrated 230-Ω on-chip load resistor for quick output discharge when the switch is turned off.

The TPS22976 is available in a small, space-saving 3-mm × 2-mm 14-SON package (DPU) with integrated thermal pad allowing for high power dissipation. The device is characterized for operation over the free-air temperature range of –40°C to 105°C.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more