TPS22980RGPR

ACTIVE

Thunderbolt Host/Peripheral Power Multiplexer | RGP | 20 | -40 to 85

ACTIVE Custom reel may be available
Same as: TPS22980RGPR.A, TPS22980RGPR.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins VQFN (RGP) | 20
Operating temperature range (°C) -40 to 85
Package qty | Carrier 3,000 | LARGE T&R

Features for the TPS22980

  • Powered From 3.3V
  • 4.5V to 19.8V High Voltage Switch
  • 3V to 3.6V Switch
  • Adjustable Current Limit
  • Thermal Shutdown
  • Make Before Break Switch
  • High Voltage Discharge Before Low Voltage Make
  • Reverse Current Blocking

Description for the TPS22980

The TPS22980 is a current-limited power mux providing a connection to a peripheral device from either a low voltage supply (3.0V up to 3.6V) or a high voltage supply (5V up to 18V). The desired output is selected by digital control signals.

The high voltage (VHV) and low voltage (V3P3) switch current limits are set with external resistance. Once the current limit is reached, the TPS22980 will control the switch to maintain the current at the limit.

When the high voltage supply is not present, the TPS22980 will maintain the connection to the output from the low voltage supply. When a high voltage line and high voltage enable signal is detected by the device, the high voltage switch will be turned on in conjunction with the low voltage switch until a reverse current is detected by the low voltage switch. The low voltage switch is then disabled allowing a seamless transition from a low voltage to a high voltage supply with minimal drop and shoot-through current.

To prevent current backflow during a transition from a VHV connection to a V3P3 connection, the TPS22980 will break the VHV connection and discharge the output to approximately 3.3V. Once the output reaches 3.3V the device will connect V3P3 switch. If a load is present, the output will transition to 0V before returning to 3.3V.

The TPS22980 is available in a 4mm x 4mm x 1mm QFN package.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more