Home Power management Power over Ethernet (PoE) ICs Powered devices

TPS23758

ACTIVE

IEEE 802.3at PoE PD with no-opto sync flyback DC-DC controller

Product details

Vin (min) (V) 10.2 Vin (max) (V) 57 PoE current limit (min) (mA) 405 PoE inrush limit (mA) (typ) (A) 0.14 rDS(on) per FET (typ) (mΩ) 360 PoE standards supported 802.3at Type 1 (802.3af) PD power level 13W DC/DC control PD and DC/DC Fault response Auto Retry Features Advanced startup, Error amplifier, Integrated Switching FET, Primary-side adapter priority, Primary-side regulation, Spread-spectrum frequency dithering, Thermal shutdown Operating temperature range (°C) -40 to 125 Rating Catalog
Vin (min) (V) 10.2 Vin (max) (V) 57 PoE current limit (min) (mA) 405 PoE inrush limit (mA) (typ) (A) 0.14 rDS(on) per FET (typ) (mΩ) 360 PoE standards supported 802.3at Type 1 (802.3af) PD power level 13W DC/DC control PD and DC/DC Fault response Auto Retry Features Advanced startup, Error amplifier, Integrated Switching FET, Primary-side adapter priority, Primary-side regulation, Spread-spectrum frequency dithering, Thermal shutdown Operating temperature range (°C) -40 to 125 Rating Catalog
VSON (RJJ) 23 24 mm² 6 x 4
  • Complete IEEE 802.3at PD solution for type 1 PoE
    • Ethernet Alliance (EA) logo certified designs available
    • Robust 100-V, 0.36-Ω (typ) hotswap MOSFET
  • Integrated PWM controller with 0.77-Ω (typ) 150-V power MOSFET
    • Flyback controller with PSR
      • Supports CCM operation with secondary side synchronous FET— multi-outputs
      • ±1% (typ, 5-V Output) Load regulation (0-100% load range) — with Sync FET
    • Supports low-side switch buck topology
    • Adjustable switching frequency with synchronization
    • Soft-start control with advanced startup
    • Programmable slew rate and frequency dithering for enhanced EMI reduction
  • Primary adapter priority input
  • –40°C to 125°C Junction temperature range
  • Small 6-mm x 4-mm VSON package
  • Complete IEEE 802.3at PD solution for type 1 PoE
    • Ethernet Alliance (EA) logo certified designs available
    • Robust 100-V, 0.36-Ω (typ) hotswap MOSFET
  • Integrated PWM controller with 0.77-Ω (typ) 150-V power MOSFET
    • Flyback controller with PSR
      • Supports CCM operation with secondary side synchronous FET— multi-outputs
      • ±1% (typ, 5-V Output) Load regulation (0-100% load range) — with Sync FET
    • Supports low-side switch buck topology
    • Adjustable switching frequency with synchronization
    • Soft-start control with advanced startup
    • Programmable slew rate and frequency dithering for enhanced EMI reduction
  • Primary adapter priority input
  • –40°C to 125°C Junction temperature range
  • Small 6-mm x 4-mm VSON package

The TPS23758 device combines a Power over Ethernet (PoE) powered device (PD) interface, a 150-V switching power FET, and a current-mode DC-DC controller optimized for flyback topology. The high level of integration along with primary side regulation (PSR), spread spectrum frequency dithering (SSFD), and advanced startup makes the TPS23758 an ideal solution for size-constrained applications. The PoE implementation supports the IEEE 802.3at standard as a 13-W, Type 1 PD.

The PSR feature of the DC-DC controller uses feedback from an auxiliary winding for control of the output voltage, eliminating the need for external shunt regulator and optocoupler. It is optimized for operation in continuous conduction mode (CCM) with secondary side synchronous rectification, resulting in optimum overall efficiency, regulation accuracy and step load response over multiple outputs (for example 5-V and 3.3-V output). Typically, the converter operates at a switching frequency of 250 kHz.

SFFD and slew rate control helps to minimize the size and cost of the EMI filter. Advanced Startup allows the use of minimal bias capacitor while simplifying converter startup and hiccup design.

Primary auxiliary power detect (APD) pin can be used to provide priority for a primary side power adapter.

The DC-DC controller features adjustable soft-start, slope compensation, and blanking. For non-isolated applications, the buck topology is also supported by the TPS23758.

The TPS23758 device combines a Power over Ethernet (PoE) powered device (PD) interface, a 150-V switching power FET, and a current-mode DC-DC controller optimized for flyback topology. The high level of integration along with primary side regulation (PSR), spread spectrum frequency dithering (SSFD), and advanced startup makes the TPS23758 an ideal solution for size-constrained applications. The PoE implementation supports the IEEE 802.3at standard as a 13-W, Type 1 PD.

The PSR feature of the DC-DC controller uses feedback from an auxiliary winding for control of the output voltage, eliminating the need for external shunt regulator and optocoupler. It is optimized for operation in continuous conduction mode (CCM) with secondary side synchronous rectification, resulting in optimum overall efficiency, regulation accuracy and step load response over multiple outputs (for example 5-V and 3.3-V output). Typically, the converter operates at a switching frequency of 250 kHz.

SFFD and slew rate control helps to minimize the size and cost of the EMI filter. Advanced Startup allows the use of minimal bias capacitor while simplifying converter startup and hiccup design.

Primary auxiliary power detect (APD) pin can be used to provide priority for a primary side power adapter.

The DC-DC controller features adjustable soft-start, slope compensation, and blanking. For non-isolated applications, the buck topology is also supported by the TPS23758.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS23755 ACTIVE IEEE 802.3at PoE PD with no-opto flyback DC-DC controller This product is recommended for 12V or higher output voltage applications in order to maintain output voltage regulation accuracy.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet TPS23758 IEEE 802.3at PoE PD with No-Opto Flyback DC-DC Controller datasheet (Rev. A) 25 Nov 2020
Application note PoE Powered Devices Debug Guidelines PDF | HTML 19 Jul 2021
Application note PoE PD Schematic Review Guidelines PDF | HTML 29 Apr 2021
EVM User's guide TPS23758EVM-080 Evaluation Module (Rev. B) PDF | HTML 14 Dec 2020
Analog Design Journal A small-footprint PoE solution for machine-vision cameras and sensors 30 Sep 2019
Technical article How to reduce the size of your 13-W PoE PD solution PDF | HTML 25 Jun 2019

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS23758EVM-080 — TPS23758 evaluation module for IEEE 802.3at Type 1 PoE PD applications

The TPS23758 evaluation module (TPS23758EVM-080) contains evaluation and reference circuitry for the TPS23758, which is a IEEE802.3at Type 1 PoE PD controller suitable for Type 1 (13W) PoE PD applications.
User guide: PDF | HTML
Not available on TI.com
Gerber file

TPS23758 Gerber Files

SLVC777.ZIP (643 KB)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Reference designs

TIDA-010083 — High density isolated PoE and GigE reference design for machine vision cameras and vision sensors

Power over Ethernet (PoE) offers an easy and reliable solution to combine power and data in one cable with high data rate and long reach. This combination makes PoE ideal for small devices such as machine vision cameras and vision sensors. This reference design implements a complete PoE powered (...)
Design guide: PDF
Schematic: PDF
Package Pins Download
VSON (RJJ) 23 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos