TPS23861
- IEEE 802.3at Quad Port PSE controller
- Auto Detect, classification
- Auto Turn-On and disconnect
- Efficient 255-mΩ sense resistor
- Pin-Out enables Two-Layer PCB
- Kelvin Current Sensing
- 4-Point detection
- Automatic mode – as shipped
- No External terminal setting required
- No Initial I2C communication required
- Semi-Automatic mode – set by I2C command
- Continuous Identification and Classification
- Meets IEEE 400-ms TPON specification
- Fast-Port shutdown input
- Operates best when used in conjunction with system reference code http://www.ti.com/product/TPS23861/toolssoftware
- Optional I2C control and monitoring
- –40°C to 125°C Temperature range
- TSSOP 28 Package 9.8 mm x 6.6 mm
The TPS23861 is an easy-to-use, flexible, IEEE802.3at PSE solution. As shipped, it automatically manages four 802.3at ports without the need for any external control.
The TPS23861 automatically detects Powered Devices (PDs) that have a valid signature, determines power requirements according to classification and applies power. Two-event classification is supported for type-2 PDs. The TPS23861 supports DC disconnection and the external FET architecture allows designers to balance size, efficiency and solution cost requirements.
The unique pin-out enables 2-layer PCB designs via logical grouping and clear upper and lower differentiation of I2C and power pins. This delivers best-in-class thermal performance, Kelvin accuracy and low-build cost.
In addition to automatic operation, the TPS23861 supports Semi-Auto Mode via I2C control for precision monitoring and intelligent power management. Compliance with the 400-ms TPON specification is ensured whether in semi-automatic or automatic mode.
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TPS23861EVM-612 — TPS23861EVM-612 Evaluation Module for Quad IEEE 802.3at PoE PSE Controller
This easy-to-use design can be easily multiplied to 8-, 12-, 16-port and so on, while offering the industry’s best interoperability as well as a double sided PCB design.
Applications include Ethernet switch, surveillance Network Video Recorder (NVR), and small home/office routers.
The full PoE (...)
SLVC460 — TI-USB Serial-Adapter-API and README file
Supported products & hardware
Products
Power sourcing equipment
Software
Application software & framework
SLVC576 — LGPL Library Source Used by PI-Commander
SLVC572 — PI-Commander EVM GUI
Supported products & hardware
Products
eFuses & hot swap controllers
Power sourcing equipment
Hardware development
Evaluation board
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
TIDA-00290 — PoE PSE Type 2 (30W) IEEE 802.3at Fully Autonomous Quad Port Solution.
TIDA-010046 — EMC-compliant 10/100-Mbps Ethernet PHY reference design with IEEE802.3at Type-1 (≤ 12.95 W) PoE-PD
TIDA-00465 — Single Port, Power-over-Ethernet, Type 2 Auto-Mode PSE Reference Design
TIDA-01411 — Type 2 PoE PSE, 6kV Lightning Surge Reference Design
PMP20199 — 85-265VAC Input, 54V/30W Power Over Ethernet PSE Reference Design
PMP20588 — Fully Autonomous Single Port Type 2 (30W) PoE PSE Reference Design
Package | Pins | Download |
---|---|---|
TSSOP (PW) | 28 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.