TPS51621RHAT

ACTIVE

Dual Phase, D-CAP+™Mode Step-Down Controller for IMVP6.5 CPU/GPU Vcore | RHA | 40 | -10 to 105

ACTIVE Custom reel may be available
Same as: TPS51621RHAT.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPS51621RHAR ACTIVE Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins VQFN (RHA) | 40
Operating temperature range (°C) -10 to 105
Package qty | Carrier 250 | SMALL T&R

Features for the TPS51621

  • Selectable Dual-or Single-Phase
  • Selectable CPU or GPU Mode
  • Minimum External Parts Count
  • Full IMVP-6.5 Feature Set, Including VR_TT and Output Current Monitor (IMON)
  • ±8 mV VCORE Accuracy Over Line/Load/Temp
  • 7-Bit DAC
  • Optimized Efficiency at Light and Heavy Loads
  • Patented Output Overshoot Reduction (OSR)
    Reduces Output Capacitance
  • Accurate, Adjustable Voltage Positioning
  • Selectable 200/300/400/500 kHz Frequency
  • Pat. Pending AutoBalance Phase Balancing
  • Selectable 8-Level Current Limit
  • 3-V to 28-V Conversion Voltage Range
  • Fast MOSFET Driver w/Integrated Boost Diode
  • Integrated Overvoltage Protection (OVP)
  • Small 6 × 6, 40-Pin QFN PowerPAD Package
  • APPLICATIONS
    • IMVP-6.5 VCORE Applications for Adapter, Battery, NVDC or 3 V/5 V/12 V Rails

Description for the TPS51621

The TPS51621 is a selectable dual or single-phase, fully compliant IMVP-6.5 step down controller with integrated gate drivers. Advanced control features such as D-CAP+ architecture and OSR overshoot reduction provide fast transient response, and lowest output capacitance. The TPS51621 also supports single-phase operation for light loads. The full complement of IMVP-6.5 I/O is integrated into the TPS51621, including VR_TT, DPRSLPVR, PSI and output current monitoring (IMON). PSI is used to control the number of active phases. Transitioning into and out of dual-phase mode is exceptionally smooth.

Adjustable control of VCORE slew rate and voltage positioning round out the IMVP-6.5 features. In addition, the TPS51621 includes two high-current MOSFET gate drivers to drive high- and low-side N-channel MOSFETs with exceptionally high speed and low switching loss. The TPS51621 is packaged in a space saving, thermally enhanced 40-pin QFN and is rated to operate from -10°C to 105°C.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPS51621RHAR ACTIVE Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more