Features for the TPS53355EVM-743
- 500-kHz operation
- Jumpers to select frequency, soft-start time, and FCCM/eco-Mode operation
- Module supports 8-V to 14-V input
Description for the TPS53355EVM-743
The TPS53355EVM-743 evaluation module provides a fixed 1.5-V output at up to 30 A from a 12-V input bus. The design acheives 89.5% full-load efficiency.