Product details

Vin (Min) (V) 4 Vin (Max) (V) 18 Vout (Min) (V) 0.5 Vout (Max) (V) 7 Iout (Max) (A) 6 Iq (Typ) (uA) 1200 Switching frequency (Min) (kHz) 500 Switching frequency (Max) (kHz) 2200 Features Adjustable Current Limit, Enable, Forced PWM, Frequency Synchronization, Over Current Protection, Power Good, Pre-Bias Start-Up, Soft Start Adjustable, Synchronous Rectification, UVLO Adjustable Operating temperature range (C) -40 to 150 Rating Catalog Regulated outputs (#) 1
Vin (Min) (V) 4 Vin (Max) (V) 18 Vout (Min) (V) 0.5 Vout (Max) (V) 7 Iout (Max) (A) 6 Iq (Typ) (uA) 1200 Switching frequency (Min) (kHz) 500 Switching frequency (Max) (kHz) 2200 Features Adjustable Current Limit, Enable, Forced PWM, Frequency Synchronization, Over Current Protection, Power Good, Pre-Bias Start-Up, Soft Start Adjustable, Synchronous Rectification, UVLO Adjustable Operating temperature range (C) -40 to 150 Rating Catalog Regulated outputs (#) 1
VQFN-HR (RPY) 14 8 mm² 3 x 2.5
  • Fixed-frequency, internally-compensated advanced current mode (ACM) control
  • Integrated 25-mΩ and 6.5-mΩ MOSFETs
  • Input voltage range: 4 V to 18 V
  • Output voltage range: 0.5 V to 7 V
  • Three selectable PWM ramp options to optimize the control loop performance
  • Five selectable switching frequencies: 500 kHz, 750 kHz, 1 MHz, 1.5 MHz, and 2.2 MHz
  • Synchronizable to an external clock
  • 0.5-V, ±0.5% voltage reference accuracy over full temperature range
  • Selectable soft start times: 0.5 ms, 1 ms, 2 ms, and 4 ms
  • Monotonic start-up into pre-biased outputs
  • Selectable current limits to support 6-A and 3-A operation
  • Enable with adjustable input undervoltage lockout
  • Power good output monitor
  • Output overvoltage, output undervoltage, input undervoltage, overcurrent, and overtemperature protection
  • Pin-to-pin compatible with TPS543820 and TPS543320
  • –40°C to 150°C operating junction temperature
  • 2.5-mm × 3-mm, 14-pin VQFN-HR package with 0.5-mm pitch
  • Fixed-frequency, internally-compensated advanced current mode (ACM) control
  • Integrated 25-mΩ and 6.5-mΩ MOSFETs
  • Input voltage range: 4 V to 18 V
  • Output voltage range: 0.5 V to 7 V
  • Three selectable PWM ramp options to optimize the control loop performance
  • Five selectable switching frequencies: 500 kHz, 750 kHz, 1 MHz, 1.5 MHz, and 2.2 MHz
  • Synchronizable to an external clock
  • 0.5-V, ±0.5% voltage reference accuracy over full temperature range
  • Selectable soft start times: 0.5 ms, 1 ms, 2 ms, and 4 ms
  • Monotonic start-up into pre-biased outputs
  • Selectable current limits to support 6-A and 3-A operation
  • Enable with adjustable input undervoltage lockout
  • Power good output monitor
  • Output overvoltage, output undervoltage, input undervoltage, overcurrent, and overtemperature protection
  • Pin-to-pin compatible with TPS543820 and TPS543320
  • –40°C to 150°C operating junction temperature
  • 2.5-mm × 3-mm, 14-pin VQFN-HR package with 0.5-mm pitch

The TPS543620 is a high-efficiency 18-V, 6-A synchronous buck converter employing an internally-compensated, fixed-frequency Advanced Current Mode control. It is capable of providing high efficiency while running at a switching frequency up to 2.2 MHz. The device is in a small 2.5-mm x 3-mm HotRod™ VQFN package, which coupled with high efficiency at high frequency, makes it optimal for designs requiring a small solution size. The fixed frequency controller can operate from 500 kHz to 2.2 MHz and can be synchronized to an external clock using the SYNC pin. Additional features include a high accuracy voltage reference, selectable soft start times, montonic start-up into pre-biased outputs, selectable current limits, adjustable UVLO through the EN pin, and a full suite of fault protections.

The TPS543620 is a high-efficiency 18-V, 6-A synchronous buck converter employing an internally-compensated, fixed-frequency Advanced Current Mode control. It is capable of providing high efficiency while running at a switching frequency up to 2.2 MHz. The device is in a small 2.5-mm x 3-mm HotRod™ VQFN package, which coupled with high efficiency at high frequency, makes it optimal for designs requiring a small solution size. The fixed frequency controller can operate from 500 kHz to 2.2 MHz and can be synchronized to an external clock using the SYNC pin. Additional features include a high accuracy voltage reference, selectable soft start times, montonic start-up into pre-biased outputs, selectable current limits, adjustable UVLO through the EN pin, and a full suite of fault protections.

Download

Similar products you might be interested in

open-in-new Compare products
Pin-for-pin with same functionality to the compared device.
NEW TPS543320 ACTIVE 4-V to 18-V, 3-A synchronous SWIFT™ step-down converter Pin-to-pin version with 3-A output current
NEW TPS543820 ACTIVE 4-V to 18-V, 8-A synchronous SWIFT™ step-down converter Pin-to-pin version with 8-A output current.

Technical documentation

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS543620EVM — 4-V to 18-V input 6-A synchronous step-down converter evaluation module

The TPS543620EVM is an evaluation module (EVM) for the TPS543620. The TPS543620 is a synchronous buck converter, integrating both power MOSFETs with low drain to source resistance to minimize solution size and provide high efficiency at full load. The TPS543620 uses fixed frequency Advanced Current (...)
In stock
Limit: 5
Simulation model

TPS543620 SIMPLIS Transient and Average Model

SLUM766.ZIP (894 KB) - SIMPLIS Model
Simulation model

TPS543620 PSpice Transient Model

SLUM787.ZIP (339 KB) - PSpice Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins Download
VQFN-HR (RPY) 14 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos