TPS54615-Q1 Automotive 3V to 6V, 6A Synchronous Buck Converter with 2.5V Fixed Output Voltage | TI.com

TPS54615-Q1 (ACTIVE)

Automotive 3V to 6V, 6A Synchronous Buck Converter with 2.5V Fixed Output Voltage

 

Adjustable output voltage version available

TPS54610-Q1

Description

The SWIFT™ family of dc/dc regulators, the TPS54611, TPS54612, TPS54613, TPS54614, TPS54615, and TPS54616 low-input voltage high-output current synchronous-buck PWM converters integrate all required active components. Included on the substrate are true, high-performance, voltage error amplifiers that provide high performance under transient conditions; an under-voltage-lockout circuit to prevent start-up until the input voltage reaches 3 V; an internally and externally set slow-start circuit to limit in-rush currents; and a power good output useful for processor/logic reset, fault signaling, and supply sequencing.

The TPS54611-6 devices are available in a thermally enhanced 28-pin TSSOP (PWP) PowerPAD™ package, which eliminates bulky heatsinks. Texas Instruments provides evaluation modules and the SWIFT™ designer software tool to aid in quickly achieving high-performance power supply designs to meet aggressive equipment development cycles.

Features

  • Qualified for Automotive Applications
  • 30-m, 12-A Peak MOSFET Switches for High Efficiency at 6-A Continuous Output Source and Sink
  • 0.9-V, 1.2-V, 1.5-V, 1.8-V, 2.5-V, and 3.3-V Fixed Output Voltage Devices With 1% Initial Accuracy
  • Internally Compensated for Easy Use and Minimal Component Count
  • Fast Transient Response
  • Wide PWM Frequency - Fixed 350 kHz, 550 kHz or Adjustable 280 kHz to 700 kHz
  • Load Protected by Peak Current Limit and Thermal Shutdown
  • Integrated Solution Reduces Board Area and Total Cost
  • APPLICATIONS
    • Low-Voltage, High-Density Systems With Power Distributed at 5 V or 3.3 V
    • Point of Load Regulation for High Performance DSPs, FPGAs, ASICs and Microprocessors
    • Broadband, Networking and Optical Communications Infrastructure
    • Portable Computing/Notebook PCs

PowerPAD and SWIFT are trademarks of Texas Instruments.

Parametrics

Compare all products in Buck converters (integrated switch) Email Download to Excel
Part number Order Vin (Min) (V) Vin (Max) (V) Vout (Min) (V) Vout (Max) (V) Iout (Max) (A) Regulated outputs (#) Switching frequency (Min) (kHz) Switching frequency (Max) (kHz) Iq (Typ) (mA) Features Control mode Duty cycle (Max) (%) Operating temperature range (C) Rating Package Group Type Package size: mm2:W x L (PKG)
TPS54615-Q1 Order now 3     6     2.5     2.5     6     1     280     700     15     Enable
Power Good
Synchronous Rectification    
Voltage Mode     90     -40 to 125     Automotive     HTSSOP | 28     Converter     28HTSSOP: 43 mm2: 4.4 x 9.7 (HTSSOP | 28)    
TPS54612-Q1 Order now 3     6     1.2     1.2     6     1     280     700     15     Enable
Power Good
Synchronous Rectification    
Voltage Mode     90     -40 to 125     Automotive     HTSSOP | 28     Converter     28HTSSOP: 43 mm2: 4.4 x 9.7 (HTSSOP | 28)    
TPS54614-Q1 Order now 3     6     1.8     1.8     6     1     280     700     15     Enable
Power Good
Synchronous Rectification    
Voltage Mode     90     -40 to 125     Automotive     HTSSOP | 28     Converter     28HTSSOP: 43 mm2: 4.4 x 9.7 (HTSSOP | 28)    
TPS54616-Q1 Order now 3     6     3.3     3.3     6     1     280     700     15     Enable
Power Good
Synchronous Rectification    
Voltage Mode     90     -40 to 125     Automotive     HTSSOP | 28     Converter     28HTSSOP: 43 mm2: 4.4 x 9.7 (HTSSOP | 28)