TPS61023
- Input voltage range: 0.5 V to 5.5 V
- 1.8-V Minimum input voltage for start-up
- Output voltage setting range: 2.2 V to 5.5 V
- Two 47-mΩ (LS) / 68-mΩ (HS) MOSFETs
- 3.7-A Valley switching current limit
- 94% Efficiency at VIN = 3.6 V, VOUT = 5 V and IOUT = 1.5 A
- 1-MHz Switching frequency when VIN > 1.5 V and 0.5-MHz switching frequency when VIN < 1 V
- Typical 0.1-µA shutdown current from VIN and SW
- ±2.5% Reference voltage accuracy over –40°C to +125°C
- Auto PFM operation mode at light load
- Pass-through mode when VIN > VOUT
- True disconnection between input and output during shutdown
- Output overvoltage and thermal shutdown protections
- Output short-circuit protection
- 1.2-mm × 1.6-mm SOT563 (DRL) 6-pin package
TPS61023 device is a synchronous boost converter with 0.5-V ultra-low input voltage. The device provides a power supply solution for portable equipment and smart devices powered by various batteries and super capacitors. The TPS61023 has typical 3.7-A valley switch current limit over full temperature range. With a wide input voltage range of 0.5 V to 5.5 V, the TPS61023 supports super capacitor backup power applications, which may deeply discharge the super capacitor.
The TPS61023 operates at 1-MHz switching frequency when the input voltage is above 1.5 V. The switching frequency decreases gradually to 0.5 MHz when the input voltage is below 1.5 V down to 1 V. The TPS61023 enters power-save mode at light load condition to maintain high efficiency over the entire load current range. The TPS61023 consumes a 20-µA quiescent current from VOUT in light load condition. During shutdown, the TPS61023 is completely disconnected from the input power and only consumes a 0.1-µA current to achieve long battery life. The TPS61023 has 5.7-V output overvoltage protection, output short circuit protection, and thermal shutdown protection.
The TPS61023 offers a very small solution size with 1.2-mm × 1.6-mm SOT563 (DRL) package and minimum amount of external components.
Similar products you might be interested in
Same functionality with different pin-out to the compared device
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | TPS61023 3.7-A Boost Converter with 0.5-V Ultra-low Input Voltage datasheet (Rev. B) | PDF | HTML | 18 Aug 2020 |
Application note | TPS61022 및 TPS61023에 사용되는 조정 가능한 부족 전압 록아웃 회로 (Rev. A) | PDF | HTML | 21 Nov 2022 | |
Application note | Adjustable Undervoltage Lockout Circuit Used in TPS61022 and TPS61023 (Rev. A) | PDF | HTML | 01 Nov 2022 | |
Application note | Measuring and Understanding the Output Voltage Ripple of a Boost Converter | PDF | HTML | 22 Feb 2021 | |
Application note | Designing a Low-Cost, High-Accuracy Infrared Thermometer | 25 Nov 2020 | ||
Technical article | Accelerate your electric mask design | PDF | HTML | 01 Jul 2020 | |
Application note | TPS61022 and TPS61023 Boost Converters Layout Guidelines | 20 May 2020 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TPS61023EVM-052 — TPS61023DRL evaluation module
TPS61023 is a 3-A boost converter with ultra low input voltage. It features 0.5-V to 5.5-V input voltage range, 2.2-V to 5.5-V adjustable output voltage and has minimum 3-A valley switch current limit.
The TPS61023EVM-052 is the evaluation module for the TPS61023 with output voltage setting to 5 V.
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
TIDA-010261 — 10BASE-T1L single-pair Ethernet sensor with power over data lines reference design
Package | Pins | Download |
---|---|---|
SOT-5X3 (DRL) | 6 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.