Product details

Topology Boost Vin (min) (V) 2.5 Vin (max) (V) 6 Vout (min) (V) 2.7 Vout (max) (V) 27 Switch current limit (typ) (A) 1.6 Type Converter Regulated outputs (#) 1 Switching frequency (min) (kHz) 600 Switching frequency (max) (kHz) 1200 Iq (typ) (mA) 6 Features Load Disconnect, Nonsynchronous rectification Duty cycle (max) (%) 94 Operating temperature range (°C) -40 to 85 Rating Catalog
Topology Boost Vin (min) (V) 2.5 Vin (max) (V) 6 Vout (min) (V) 2.7 Vout (max) (V) 27 Switch current limit (typ) (A) 1.6 Type Converter Regulated outputs (#) 1 Switching frequency (min) (kHz) 600 Switching frequency (max) (kHz) 1200 Iq (typ) (mA) 6 Features Load Disconnect, Nonsynchronous rectification Duty cycle (max) (%) 94 Operating temperature range (°C) -40 to 85 Rating Catalog
VSON (DRC) 10 9 mm² 3 x 3
  • 2.5-V to 6-V Input Voltage Range
  • Up to 27-V Output Voltage
  • 0.5-A Integrated Switch (TPS61080)
    1.3-A Integrated Switch (TPS61081)
  • 12-V/400-mA and 24-V/170-mA
    From 5-V (Typical)
  • Integrated Power Diode
  • 1.2-MHz/600-kHz Selectable Fixed
    Switching Frequency
  • Input-to-Output Isolation
  • Short-Circuit Protection
  • Programmable Soft Start
  • Overvoltage Protection
  • Up to 87% Efficiency
  • 10-Pin 3-mm × 3-mm QFN Package
  • 2.5-V to 6-V Input Voltage Range
  • Up to 27-V Output Voltage
  • 0.5-A Integrated Switch (TPS61080)
    1.3-A Integrated Switch (TPS61081)
  • 12-V/400-mA and 24-V/170-mA
    From 5-V (Typical)
  • Integrated Power Diode
  • 1.2-MHz/600-kHz Selectable Fixed
    Switching Frequency
  • Input-to-Output Isolation
  • Short-Circuit Protection
  • Programmable Soft Start
  • Overvoltage Protection
  • Up to 87% Efficiency
  • 10-Pin 3-mm × 3-mm QFN Package

The TPS6108x is a 1.2 MHz/600 kHz fixed-frequency boost regulator designed for high integration, which integrates a power switch, an I/O isolation switch, and a power diode. When a short-circuit condition is detected, the isolation switch opens up to disconnect the output from the input. As a result, the IC protects itself and the input source from any pin, except VIN, from being shorted to ground. The isolation switch also disconnects the output from input during shutdown to prevent any leakage current. Other provisions for protection include 0.5 A/1.3 A peak-to-peak overcurrent protection, programmable soft start (SS), over voltage protection (OVP), thermal shutdown, and under voltage lockout (UVLO).

The IC operates from input supplies including single Li-ion battery, triple NiMH, and regulated 5 V, such as USB output. The output can be boosted up to 27 V. TPS6108x can provide the supply voltages of OLED, TFT-LCD bias, 12-V and 24-V power rails. The output of TPS6108x can also be configured as a current source to power up to seven WLEDs in flash light applications.

The TPS6108x is a 1.2 MHz/600 kHz fixed-frequency boost regulator designed for high integration, which integrates a power switch, an I/O isolation switch, and a power diode. When a short-circuit condition is detected, the isolation switch opens up to disconnect the output from the input. As a result, the IC protects itself and the input source from any pin, except VIN, from being shorted to ground. The isolation switch also disconnects the output from input during shutdown to prevent any leakage current. Other provisions for protection include 0.5 A/1.3 A peak-to-peak overcurrent protection, programmable soft start (SS), over voltage protection (OVP), thermal shutdown, and under voltage lockout (UVLO).

The IC operates from input supplies including single Li-ion battery, triple NiMH, and regulated 5 V, such as USB output. The output can be boosted up to 27 V. TPS6108x can provide the supply voltages of OLED, TFT-LCD bias, 12-V and 24-V power rails. The output of TPS6108x can also be configured as a current source to power up to seven WLEDs in flash light applications.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare products
Same functionality with different pin-out to the compared device.
TLV61046A ACTIVE 28-V Output Voltage Boost Converter with Power Diode and Isolation Switch Lower IQ and smaller package
NEW TPS61376 ACTIVE 25-V, 4.5-A, boost converter with 2.5% accuracy input average current limit & true disconnection

TPS61376 has adjustable input current limited feature

TPS61379-Q1 ACTIVE 25µA quiescent current synchronous boost converter 25-µA IQ

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 11
Type Title Date
* Data sheet TPS6108x High-Voltage DC-DC Boost Converter With 0.5-A,1.3-A Integrated Switch datasheet (Rev. E) PDF | HTML 24 Dec 2014
More literature Using External Bias to Broaden Input Voltage Range of Boost Converters PDF | HTML 08 Nov 2021
More literature Performing Accurate PFM Mode Efficiency Measurements (Rev. A) 11 Dec 2018
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
More literature Optimizing Transient Response of Internally Compensated DC-DC Converters (Rev. B) 29 Nov 2017
More literature Extending the Soft Start Time Without a Soft Start Pin (Rev. B) 15 Jun 2017
Analog Design Journal Design considerations for a resistive feedback divider in a DC/DC converter 26 Apr 2012
Analog Design Journal Q3 2007 Issue Analog Applications Journal 10 Aug 2007
Analog Design Journal TPS6108x: A boost converter with extreme versatility 10 Aug 2007
More literature Minimizing Ringing at the Switch Node of a Boost Converter 15 Sep 2006
More literature Seminar 400 Topic 1 - Current-Mode Control of Switching Power Supplies 15 Feb 2001

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TMDSLCD1EVM — 1280x800 LCD display accessory kit

The 1280x800 LCD display accessory kit is an add-on accessory for the AM65x IDK (TMDX654IDKEVM) to add touch and display functions for the evaluation of HMI, industrial PC, and other use cases requiring display. The 1280x800 LCD display accessory kit comes bundled with the AM65x EVM (TMDX654GPEVM) (...)

Not available on TI.com
Evaluation board

TPS61081EVM-147 — TPS61081EVM-147 Evaluation Module

The TPS61081EVM-147 facilitates evaluation of the TPS61081 IC configured as a boost converter regulating output voltage. It can be easily reconfigured to regulate current. The TPS61081 boost converter's output voltage is set by external resistors.

Not available on TI.com
Development kit

EVMK2G — 66AK2Gx (K2G) Evaluation Module

User guide: PDF
Development kit

EVMK2GX — 66AK2Gx 1GHz evaluation module

The EVMK2GX (also known as "K2G") 1GHz evaluation module (EVM) enables developers to immediately start evaluating the 66AK2Gx processor family, and to accelerate the development of audio, industrial motor control, smart grid protection and other high reliability, real-time compute intensive (...)

User guide: PDF
Not available on TI.com
Development kit

EVMK2GXS — 66AK2Gx (K2G) 1GHz High-Secure Evaluation Module

The K2G 1GHz High Secure Evaluation Module (EVM) enables developers to start  evaluating and testing the programming of the  high secure developmental version of the  66AK2Gx processor, and to accelerate the next stage of secure boot product development of audio and industrial real (...)

User guide: PDF
Calculation tool

TPS6108x Design Spreadsheet (Rev. A)

SLVC155A.ZIP (147 KB)
Gerber file

TPS6108xVM Gerber Files

SLVC136.ZIP (105 KB)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Reference designs

TIDEP-0075 — Industrial Communications Gateway PROFINET IRT to PROFIBUS Master Reference Design

PROFINET is becoming the leading industrial Ethernet protocol in automation due to its high-speed, deterministic communications and enterprise connectivity. However, as the world’s most popular fieldbus, PROFIBUS’s importance and usage will continue for many years due to legacy (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDEP0078 — OPC UA Data Access Server for AM572x Reference Design

OPC UA is an industrial machine-to-machine protocol designed to allow interoperability and communication between all machines connected under Industry 4.0. This reference design demonstrates use of the Matrikon OPC™ OPC UA server development kit (SDK) to allow communications using an OPC UA (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDEP0015 — Capacitive Touchscreen Display Reference Design

Capacitive touchscreen displays generally provide a higher quality and better user experience than traditional resistive touchscreen displays. This reference design shows how to interface a capacitive touchscreen display to the Sitara AM437x processors. The display has an integrated touchscreen (...)
Schematic: PDF
Package Pins Download
VSON (DRC) 10 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos