Features for the TPS61094EVM-066
- Input voltage range: 0.7V to 5.5V
- Output voltage range: 2.7V to 5.4V
- Valley current limit: 1.7A min
- 2-mm x 3-mm WSON package
Description for the TPS61094EVM-066
The TPS61094 is a synchronous bi-directional buck/ boost converter with bypass switch between input and output. The device provides a power supply solution for E-meter and super capacitors backup power applications. The TPS61094 has wide input voltage range andoutput voltage up to 5.5 V. When the TPS61094 works in buck mode charging a supercap, the charging current and the charge termination voltage are programmable with two external resistors. When the TPS61094 works in boost mode, the output voltage is programmable with an external resistor.