TPS61280

ACTIVE

Battery Front-end DC/DC Converter, Synchronous Boost-bypass, 1S Li-Ion,Ni-Rich,Si-Anode

Top

Product details

Parameters

Vin (Min) (V) 2.3 Vin (Max) (V) 4.85 Vout (Min) (V) 2.85 Vout (Max) (V) 4.4 Switch current limit (Typ) (A) 5 Regulated outputs (#) 1 Switching frequency (Min) (kHz) 2300 Switching frequency (Max) (kHz) 2300 Iq (Typ) (mA) 0.015 Features Bypass Mode Pass-through Mode, I2C Duty cycle (Max) (%) 90 Operating temperature range (C) -40 to 85 Rating Catalog open-in-new Find other Boost converters (integrated switch)

Package | Pins | Size

DSBGA (YFF) 16 open-in-new Find other Boost converters (integrated switch)

Features

  • 95% Efficiency at 2.3MHz Operation
  • 2µA Quiescent Current in Low IQ Pass-Through Mode
  • Wide VIN Range From 2.3V to 4.8V
  • IOUT ≥ 4A (Peak) at VOUT = 3.35V, VIN ≥ 2.65V
  • Integrated Pass-Through Mode (35mΩ)
  • Programmable Valley Inductor Current Limit and Output
    Voltage
  • Programmable Average Input Current Limit and Output
    Voltage
  • True Pass-Through Mode During Shutdown
  • Line and Load Transient
  • Low-Ripple Light-Load PFM Mode
  • In-Situ Customization with On-Chip E2PROM
    (Write Protect)
  • Two Interface Options:
    • I2C Compatible I/F up to 3.4Mbps (TPS61280)
    • Simple I/O Logic Control Interface (TPS6128x)
  • Thermal Shutdown and Overload Protection
  • Total Solution Size <20mm2, Sub 1-mm Profile
open-in-new Find other Boost converters (integrated switch)

Description

The TPS6128x device provides a power supply solution for products powered by either by a Li-Ion, Nickel-Rich, Silicon Anode, Li-Ion or LiFePO4 battery. The voltage range is optimized for single-cell portable applications like in smart-phones or tablet PCs.

Used as a high-power pre-regulator, the TPS6128x extends the battery run-time and overcomes input current- and voltage limitations of the powered system.

While in shutdown, the TPS6128x operates in a true pass-through mode with only 2µA quiescent consumption for longest battery shelf life.

During operation, when the battery is at a good state-of-charge, a low-ohmic, high-efficient integrated pass-through path connects the battery to the powered system.

If the battery gets to a lower state of charge and its voltage becomes lower than the desired minimum system voltage, the device seamlessly transits into boost mode to utilize the full battery capacity.

open-in-new Find other Boost converters (integrated switch)
Download

Technical documentation

= Top documentation for this product selected by TI
No results found. Please clear your search and try again. View all 5
Type Title Date
* Datasheet TPS6128x Low-, Wide- Voltage Battery Front-End DC/DC Converter Single-Cell Li-Ion, Ni-Rich, Si-Anode Applications datasheet (Rev. A) Sep. 09, 2014
User guide TPS61280EVM-585 User's Guide (Rev. B) Apr. 02, 2018
Application note Calculating and Measuring the No Load Input Current of the Boost Converter Sep. 23, 2016
Technical articles TI Designs: Powering your EMI-compliant RFPA Apr. 04, 2014
Technical articles Don’t Crash Your Bus! Dec. 13, 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Hardware development

EVALUATION BOARD Download
99
Description
The TPS61280EVM-585 Evaluation Module (EVM) demonstrates the Texas Instruments TPS61280 Low-, Wide- Voltage Battery Front-End DC/DC Converter with I2C interface. The EVM converts a 2.3V to 4.8V input voltage to a programmable, regulated Voltage in the range from 2.85V to 4.40V. The output voltage (...)
Features
  • Wide VIN Range from 2.3V to 4.8V
  • Pass-Through Mode (35mOhm)
  • 95% Efficiency at 2.7MHz operation
  • I2C Programmable

Software development

GUI FOR EVALUATION MODULE (EVM) Download
SLVC543A.ZIP (511 KB)

Design tools & simulation

SIMULATION TOOL Download
PSpice® for TI design and simulation tool
PSPICE-FOR-TI — PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Features
  • Leverages Cadence PSpice Technology
  • Preinstalled library with a suite of digital models to enable worst-case timing analysis
  • Dynamic updates ensure you have access to most current device models
  • Optimized for simulation speed without loss of accuracy
  • Supports simultaneous analysis of multiple products
  • (...)

Reference designs

REFERENCE DESIGNS Download
Battery Runtime Extension for GSM High Power Applications Reference Design
PMP9751 In this Reference Design, the TPS61280 Boost Converter with integrated Bypass Switch powers a Radio Frequency Power Amplifier (RFPA) in GSM Mode. The TPS61280 RFPA Combo Board enables longer battery runtime by applying a user defined minimum supply voltage for a Radio Frequency system. The whole (...)
document-generic Schematic

CAD/CAE symbols

Package Pins Download
DSBGA (YFF) 16 View options

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos

Related videos