TPS62021DRCR

ACTIVE

Adjustable, 600-mA, 95% Efficient Step-Down Converter, 18uA, Active-Low Mode in QFN-10 | DRC | 10 | -40 to 85

ACTIVE Custom reel may be available
Same as: TPS62021DRCR.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
open-in-new View alternates
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu | NiPdAuAg
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins VSON (DRC) | 10
Operating temperature range (°C) -40 to 85
Package qty | Carrier 3,000 | LARGE T&R

Features for the TPS62021

  • Up to 95% Conversion Efficiency
  • Typical Quiescent Current: 18 µA
  • Load Current: 600 mA
  • Operating Input Voltage Range: 2.5 V to 6.0 V
  • Switching Frequency: 1.25 MHz
  • Adjustable and Fixed Output Voltage
  • Power Save Mode Operation at Light load Currents
  • Active-Low MODE\ pin on TPS62021
  • 100% Duty Cycle for Lowest Dropout
  • Internal Softstart
  • Dynamic Output Voltage Positioning
  • Thermal Shutdown
  • Short-Circuit Protection
  • 10 Pin MSOP PowerPad™ Package
  • 10 Pin QFN 3 x 3 mm Package
  • APPLICATIONS
    • PDA, Pocket PC and Smart Phones
    • USB Powered Modems
    • CPUs and DSPs
    • PC Cards and Notebooks
    • xDSL Applications
    • Standard 5-V to 3.3-V Conversion

PowerPAD is a trademark of Texas Instruments.

Description for the TPS62021

The TPS6202x is a high efficiency synchronous step-down dc-dc converter optimized for battery powered portable applications. This device is ideal for portable applications powered by a single Li-Ion battery cell or by 3-cell NiMH/NiCd batteries. With an output voltage range from 6.0 V down to 0.7 V, the device supports low voltage DSPs and processors in PDAs, pocket PCs, as well as notebooks and subnotebook computers. The TPS6202x operates at a fixed switching frequency of 1.25 MHz and enters the power save mode operation at light load currents to maintain high efficiency over the entire load current range. For low noise applications, the device can be forced into fixed frequency PWM mode by pulling the MODE pin high. The difference between the TPS6202x and the TPS62021 is the logic level of the MODE pin. The TPS62021 has an active-low MODE\ pin. The TPS6202x supports up to 600-mA load current.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more